NOTICE: BL2: v1.5(release): NOTICE: BL2: Built : 07:31:11, Oct 5 2020 NOTICE: UDIMM 18ASF4G72HZ-2G6B1 NOTICE: DDR4 UDIMM with 2-rank 64-bit bus (x8) NOTICE: 64 GB DDR4, 64-bit, CL=17, ECC on, 256B, CS0+CS1 NOTICE: BL2: Booting BL31 NOTICE: BL31: v1.5(release): NOTICE: BL31: Built : 07:31:15, Oct 5 2020 NOTICE: Welcome to LX2160 BL31 Phase U-Boot 2019.10 (Oct 05 2020 - 07:30:55 +0000) SoC: LX2160ACE Rev2.0 (0x87360020) Clock Configuration: CPU0(A72):2000 MHz CPU1(A72):2000 MHz CPU2(A72):2000 MHz CPU3(A72):2000 MHz CPU4(A72):2000 MHz CPU5(A72):2000 MHz CPU6(A72):2000 MHz CPU7(A72):2000 MHz CPU8(A72):2000 MHz CPU9(A72):2000 MHz CPU10(A72):2000 MHz CPU11(A72):2000 MHz CPU12(A72):2000 MHz CPU13(A72):2000 MHz CPU14(A72):2000 MHz CPU15(A72):2000 MHz Bus: 700 MHz DDR: 2400 MT/s Reset Configuration Word (RCW): 00000000: 50636338 20500050 00000000 00000000 00000010: 00000000 0c010000 00000000 00000000 00000020: 016001a0 00002580 00000000 00000096 00000030: 09240000 00000001 00000000 00000000 00000040: 00000000 00000000 00000000 00000000 00000050: 00000000 00000000 00000000 00000000 00000060: 00000000 00000000 00027000 00000000 00000070: 00a70030 00150020 Model: NXP Layerscape LX2160ARDB Board Board: LX2160ACE Rev2.0-RDB, Board version: O, boot from SD FPGA: v255.255 SERDES1 Reference: Clock1 = 161.13MHz Clock2 = 161.13MHz SERDES2 Reference: Clock1 = 100MHz Clock2 = 100MHz SERDES3 Reference: Clock1 = 100MHz Clock2 = 100MHz VID: failed to select VDD Page 0 VID: Couldn't read sensor abort VID adjustment core voltage not adjusted DRAM: 63.9 GiB DDR 63.9 GiB (DDR4, 64-bit, CL=17, ECC on) DDR Controller Interleaving Mode: 256B DDR Chip-Select Interleaving Mode: CS0+CS1 board_retimer_init: Cannot find udev for a bus 0 Using SERDES1 Protocol: 7 (0x7) Using SERDES2 Protocol: 5 (0x5) Using SERDES3 Protocol: 0 (0x0) SERDES3[PRTCL] = 0x0 is not valid MMC: FSL_SDHC: 0 Loading Environment from MMC... OK EEPROM: Read failed. In: serial_pl01x Out: serial_pl01x Err: serial_pl01x Net: DPMAC5@xgmii running firmware version 5.4.B DPMAC5@xgmii: system interface XFI DPMAC5@xgmii: Aquantia AQR113 Firmware Version 5.4.b PCIe0: pcie@3400000 disabled PCIe1: pcie@3500000 disabled PCIe2: pcie@3600000 Root Complex: no link PCIe3: pcie@3700000 disabled PCIe4: pcie@3800000 disabled PCIe5: pcie@3900000 disabled DPMAC3@xgmii Warning: DPMAC3@xgmii (eth0) using random MAC address - 92:28:6c:8c:b6:5b , DPMAC4@xgmii Warning: DPMAC4@xgmii (eth1) using random MAC address - 82:12:97:ec:3e:3b , DPMAC5@xgmii Warning: DPMAC5@xgmii (eth2) using random MAC address - 3e:9d:30:b4:2f:99 , DPMAC6@xgmii Warning: DPMAC6@xgmii (eth3) using random MAC address - 96:d4:04:50:69:e3 , DPMAC7@sgmii Warning: DPMAC7@sgmii (eth4) using random MAC address - a2:df:98:e2:f4:cb , DPMAC8@sgmii Warning: DPMAC8@sgmii (eth5) using random MAC address - 96:ee:2f:81:12:9c , DPMAC9@sgmii Warning: DPMAC9@sgmii (eth6) using random MAC address - da:e9:46:ec:a3:60 , DPMAC10@sgmii Warning: DPMAC10@sgmii (eth7) using random MAC address - e2:75:46:72:c2:f2 , DPMAC17@rgmii-id Warning: DPMAC17@rgmii-id (eth8) using random MAC address - fe:34:1c:d3:08:d1 , DPMAC18@rgmii-id Warning: DPMAC18@rgmii-id (eth9) using random MAC address - 62:ab:89:ea:0c:6e MMC read: dev # 0, block # 20480, count 4608 ... 4608 blocks read: OK MMC read: dev # 0, block # 28672, count 2048 ... 2048 blocks read: OK crc32+ fsl-mc: Booting Management Complex ... SUCCESS fsl-mc: Management Complex booted (version: 10.20.4, boot status: 0x1) Hit any key to stop autoboot: 0 => => setenv ipaddr 192.168.0.100 => saveenv Saving Environment to MMC... Writing to MMC(0)... OK => => ping 192.168.0.1 Using DPMAC3@xgmii device ARP Retry count exceeded; starting again ping failed; host 192.168.0.1 is not alive => i2c dev 0 Setting bus to 0 => i2c mw 0x77 0x00 0x0e => i2c md 0x18 0x00 0x100 0000: 00 60 00 00 01 00 00 04 00 00 00 00 00 00 00 00 .`.............. 0010: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0020: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0030: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0040: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0050: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0060: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0070: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0080: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0090: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ => i2c mw 0x18 0xff 0xc => i2c md 0x18 0x00 0x100 0000: 00 00 dc 00 00 00 00 00 00 00 10 0f 08 00 93 69 ...............i 0010: 3a 20 a0 90 00 10 7a 25 40 23 00 03 24 00 e1 55 : ....z%@#..$..U 0020: 00 00 00 40 00 00 00 2e 5e 20 30 00 72 80 00 06 ...@....^ 0.r... 0030: 00 40 11 88 bf 1f 33 00 10 00 a5 33 8d 00 80 00 .@....3....3.... 0040: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 0050: 00 00 00 00 80 00 00 00 b0 95 69 d5 99 a5 e6 f9 ..........i..... 0060: 00 00 00 00 00 00 00 00 00 0a 44 40 00 00 00 00 ..........D@.... 0070: 03 23 13 01 10 10 00 00 b0 95 69 d5 99 a5 e6 f9 .#........i..... 0080: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 0090: 00 00 00 00 80 00 00 00 b0 95 69 d5 99 a5 e6 f9 ..........i..... 00a0: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 00b0: 00 00 00 00 80 00 00 00 b0 95 69 d5 99 a5 e6 f9 ..........i..... 00c0: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 00d0: 00 00 00 00 80 00 00 00 b0 95 69 d5 99 a5 e6 f9 ..........i..... 00e0: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 00f0: 00 00 00 00 80 00 00 00 b0 95 69 d5 99 a5 e6 0c ..........i..... => i2c md 0x50 0x00 0x100 0000: 03 04 07 20 00 00 00 00 00 00 00 03 64 00 0a 64 ... ........d..d 0010: 00 00 00 00 57 54 44 20 20 20 20 20 20 20 20 20 ....WTD 0020: 20 20 20 20 00 00 1c ad 52 54 58 4d 32 32 38 2d ....RTXM228- 0030: 34 30 32 20 20 20 20 20 31 2e 30 20 05 1e 00 77 402 1.0 ...w 0040: 00 1a 00 00 46 52 31 38 30 31 32 38 36 38 34 20 ....FR180128684 0050: 20 20 20 20 31 38 30 31 30 39 20 20 68 f6 03 fc 180109 h... 0060: ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ff ................ 0070: ff ff ff ff ff ff ff ff ff ff ff 80 91 a2 b3 ff ................ 0080: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0090: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ =>