25G Retimer TEST memo Charge Pump Settings # ------------------------------------------------------ # Adjust CDR Bandwidth and Charge Pump # ------------------------------------------------------ # Force CP = 5 , 1C = 0x00, 9E = 0xB4 # Force CP = 6 , 1C = 0x00, 9E = 0xD8 # Force CP = 7 , 1C = 0x00, 9E = 0xFC # Force CP = 8 , 1C = 0x24, 9E = 0x00 # Force CP = 9 , 1C = 0x24, 9E = 0x24 # Force CP = 10 , 1C = 0x24, 9E = 0x48 # Force CP = 11 , 1C = 0x24, 9E = 0x6C # Force CP = 12 , 1C = 0x24, 9E = 0x90 # Force CP = 13 , 1C = 0x24, 9E = 0xB4 # Force CP = 14 , 1C = 0x24, 9E = 0xD8 # Force CP = 15 , 1C = 0x24, 9E = 0xFC # Force CP = 16 , 1C = 0x48, 9E = 0x00 # ------------------------------------------------------ # CDR Bandwidth 01 # ------------------------------------------------------ Verification configuration: as in TEST 01 configuration  CPU(LX2160A) --> DS250DF230 --> CPU(LX2160A)  Retimer ch1 side setting and observation  Observation of CDR lock status for 120 seconds Verification items  TEST 01   Leave as default   Observation with Charge Pump set to 5-16  TEST 02   Set Adapt Mode = 2 and Enable DFE   Set Charge Pump setting to 5-16 and observe  TEST 03   Adapt Mode = 2, set to Enable DFE   Set to Enable CTLE Bypass   TEST 03-00    Enable CTLE Bypass : Set CTLE boost to 0x00    Set Charge Pump setting to 5-16 and observe   TEST 03-01    Enable CTLE Bypass : Set CTLE boost to 0x01    Observed with Charge Pump set to 5-16   TEST 03-02    Enable CTLE Bypass : Set CTLE boost to 0x02    Set Charge Pump setting to 5-16   TEST 03-03    Enable CTLE Bypass : Set CTLE boost to 0x03    Set Charge Pump setting to 5-16 and observe.  Also, set VGA_SEL_GAIN of REG 0x84[0] to "1" and set VGA_SEL_GAIN of REG 0x84[0] to "1".  Verify the above TEST 01 - 03. Execution script // LOG : test_01-03_reg_0x02_CDR_W_20230320.txt . /25g_retimer_setup_reset.sh . /25g_retimer_test_xx2_cdr_bandwidth.sh // test 01V - 03V eq_vga11 // LOG : test_01v-03v_reg_0x02_CDR_W_20230320.txt . /25g_retimer_setup_reset.sh . /25g_retimer_test_eq_vga_set2.sh . /25g_retimer_test_xx2_cdr_bandwidth.sh # ------------------------------------------------------ # ------------------------------------------------------ # CDR Bandwidth 02 # ------------------------------------------------------ The verification configuration and verification items are the same as those in "CDR Bandwidth 01". Observed with only the PRBS7 pattern sent from the CPU. Execution script // LOG : test_01-03_reg_0x02_CDR_W_PRBS7_20230320.txt . /25g_retimer_setup_reset.sh . /25g_retimer_test_xx2_cdr_bandwidth.sh // test 01V - 03V eq_vga11 // LOG : test_01v-03v_reg_0x02_CDR_W_PRBS7_20230320.txt . /25g_retimer_setup_reset.sh . /25g_retimer_test_eq_vga_set2.sh . /25g_retimer_test_xx2_cdr_bandwidth.sh # ------------------------------------------------------ Translated with www.DeepL.com/Translator (free version)