<aardvark>
	======Configure Aardvark
	<configure i2c="1" spi="1" gpio="0" tpower="0" pullups="0"/>
    <i2c_bitrate khz="100"/>
	======No Lane Swap
	======No Polarity Swap
	======Signal detect disabled
	======Power down disabled
	======HPD Automatic power down enabled
	======Local I2C data rate 100k
	<i2c_write addr="0x5E" count="1" radix="16">09 02</i2c_write>/>

	======Tx impedance 75 to 150 ohms
	======DDC data rate 100k
	======TMDS clock is 1/10
	======DDC training enabled
	<i2c_write addr="0x5E" count="1" radix="16">0B 18</i2c_write>/>

	======Vswing DATA defined by Rvsadj
	======Vswing CLK defined by Rvsadj
	======2dB de-emphasis
	<i2c_write addr="0x5E" count="1" radix="16">0C 01</i2c_write>/>

	======Data lanes HDMI2.0 5dB
	======Clock lanes HDMI2.0 3dB
	======Clock Vod is modified by TMDS_CLOCK_RATIO_STATUS
	<i2c_write addr="0x5E" count="1" radix="16">0D 14</i2c_write>/>

	======Sink application
	======HPD_SNK gate enable
	======Fixed EQ
	======EQ Enabled
	======Apply RxTx changes(Asser this at the end)
	======Automatic redriver to retimer crossover at 1.0 Gbps
	<i2c_write addr="0x5E" count="1" radix="16">0A 95</i2c_write>/>

</aardvark>