0x0000, 0x58;// I2C Device ID 0x0001, 0x04;// Reset 0x0002, 0x00;// General Configuration 0 0x0003, 0xF8;// General Configuration 1 0x0004, 0xFE;// BCC Watchdog Control 0x0005, 0x1E;// I2C Control 1 0x0006, 0x00;// I2C Control 2 0x0007, 0x18;// REMOTE ID 0x0008, 0x00;// SlaveID[0] 0x0009, 0x00;// SlaveID[1] 0x000A, 0x00;// SlaveID[2] 0x000B, 0x00;// SlaveID[3] 0x000C, 0x00;// SlaveID[4] 0x000D, 0x00;// SlaveID[5] 0x000E, 0x00;// SlaveID[6] 0x000F, 0x00;// SlaveID[7] 0x0010, 0x00;// SlaveAlias[0] 0x0011, 0x00;// SlaveAlias[1] 0x0012, 0x00;// SlaveAlias[2] 0x0013, 0x00;// SlaveAlias[3] 0x0014, 0x00;// SlaveAlias[4] 0x0015, 0x00;// SlaveAlias[5] 0x0016, 0x00;// SlaveAlias[6] 0x0017, 0x00;// SlaveAlias[7] 0x0018, 0x00;// Reserved 0x0019, 0x01;// Reserved 0x001A, 0x00;// Reserved 0x001B, 0x00;// Reserved 0x001C, 0x03;// Reserved 0x001D, 0xA0;// GPIO[0] Config 0x001E, 0x00;// GPIO[1] and GPIO[2] Config 0x001F, 0x00;// GPIO[3] and GPIO[4] Config 0x0020, 0x00;// GPIO[5] and GPIO[6] Config 0x0021, 0x00;// GPIO[[7] and GPIO[8] Config 0x0022, 0x42;// Datapath Control 0x0023, 0x10;// Reserved 0x0024, 0x08;// BIST Control 0x0025, 0x00;// BIST ERROR COUNT 0x0026, 0x83;// SCL High Time 0x0027, 0x84;// SCL Low Time 0x0028, 0x00;// Reserved 0x0029, 0x00;// FRC Control 0x002A, 0x00;// White Balance Control 0x002B, 0x00;// Reserved 0x002C, 0x00;// SSCG Test Mode 0x002D, 0x00;// Reserved 0x002E, 0x00;// Reserved 0x002F, 0x00;// Reserved 0x0030, 0x00;// Reserved 0x0031, 0x00;// Reserved 0x0032, 0x10;// Reserved 0x0033, 0x25;// Reserved 0x0034, 0xFA;// Reserved 0x0035, 0x00;// Reserved 0x0036, 0x00;// Reserved 0x0037, 0x00;// Reserved 0x0038, 0x00;// Reserved 0x0039, 0x00;// Reserved 0x003A, 0x00;// I2S_DIVSEL 0x003B, 0x02;// Reserved 0x003C, 0x00;// Reserved 0x003D, 0xA0;// Reserved 0x003E, 0x00;// Reserved 0x003F, 0x10;// Reserved 0x0040, 0x43;// Reserved 0x0041, 0x03;// LINK ERROR COUNT 0x0042, 0x03;// Reserved 0x0043, 0x00;// Reserved 0x0044, 0x30;// ADAPTIVE EQ 0x0045, 0x70;// Reserved 0x0046, 0x00;// Reserved 0x0047, 0x00;// Reserved 0x0048, 0x0F;// Reserved 0x0050, 0x03;// Reserved 0x0051, 0x10;// Reserved 0x0052, 0x00;// Reserved 0x0053, 0x01;// Reserved 0x0054, 0x80;// Reserved 0x0055, 0x00;// Reserved 0x0056, 0x08;// Reserved 0x0057, 0x00;// Reserved 0x0058, 0x00;// Reserved 0x0059, 0x3F;// Reserved 0x005A, 0x20;// Reserved 0x005B, 0x20;// Reserved 0x005C, 0x00;// Reserved 0x005D, 0x00;// Reserved 0x005E, 0x00;// Reserved 0x005F, 0x00;// Reserved 0x0060, 0x00;// Reserved 0x0061, 0x00;// Reserved 0x0062, 0x00;// Reserved 0x0063, 0x00;// Reserved 0x0064, 0x10;// PGCTL 0x0065, 0x00;// PGCFG 0x0066, 0x1A;// PGIA 0x0067, 0x00;// PGID 0x0068, 0x30;// Reserved 0x0069, 0x00;// Reserved 0x0070, 0x00;// Reserved 0x0071, 0x00;// Reserved 0x0072, 0x00;// Reserved 0x0073, 0x07;// Reserved 0x0074, 0x07;// Reserved 0x0075, 0x08;// Reserved 0x0076, 0x00;// Reserved 0x0077, 0x00;// Reserved 0x0078, 0x00;// Reserved 0x0079, 0x00;// Reserved 0x007A, 0x00;// Reserved 0x007B, 0x00;// Reserved 0x007C, 0x02;// Reserved 0x0080, 0x00;// Reserved 0x0081, 0x00;// Reserved 0x0082, 0x00;// Reserved 0x0083, 0x00;// Reserved 0x0084, 0x00;// Reserved 0x0090, 0x00;// Reserved 0x0091, 0x00;// Reserved 0x0092, 0x00;// Reserved 0x0093, 0x00;// Reserved 0x0094, 0x00;// Reserved 0x0098, 0x00;// Reserved 0x0099, 0x00;// Reserved 0x009A, 0x00;// Reserved 0x009B, 0x00;// Reserved 0x009C, 0x00;// Reserved 0x009D, 0x00;// Reserved 0x009E, 0x00;// Reserved 0x009F, 0x00;// Reserved 0x00C0, 0x00;// Reserved 0x00C1, 0x00;// Reserved 0x00C4, 0x00;// Reserved 0x00C5, 0x00;// Reserved 0x00C8, 0x40;// Reserved 0x00C9, 0x00;// Reserved 0x00CA, 0x00;// Reserved 0x00CB, 0x00;// Reserved 0x00CC, 0x00;// Reserved 0x00E0, 0x00;// Reserved 0x00E1, 0x00;// Reserved 0x00E2, 0x00;// Reserved 0x00E3, 0x00;// Reserved 0x00F0, 0x5F;// HDCP_RX_ID0 0x00F1, 0x55;// HDCP_RX_ID1 0x00F2, 0x42;// HDCP_RX_ID2 0x00F3, 0x39;// HDCP_RX_ID3 0x00F4, 0x32;// HDCP_RX_ID4 0x00F5, 0x36;// HDCP_RX_ID5 0x00F6, 0x00;// Reserved 0x00F8, 0x00;// Reserved 0x00F9, 0x00;// Reserved