Register Display - ALP Nano 1 - DS90UB947, Connector 1 Register Data Name 0x0000 0x18 I2C Device ID 0x0001 0x80 Reset 0x0003 0xDA General Configuration 0x0004 0x80 Mode Select 0x0005 0x00 I2C Master Config 0x0006 0x58 DES ID 0x0007 0x00 SlaveID[0] 0x0008 0x00 SlaveAlias[0] 0x0009 0x00 Reserved 0x000A 0x15 CRC Errors 0x000B 0x00 CRC Errors 0x000C 0x17 General Status 0x000D 0x20 GPIO[0] Config 0x000E 0x00 GPIO[1] and GPIO[2] Config 0x000F 0x00 GPIO[3] Config 0x0010 0x00 GPIO[5] and GPIO[6] Config 0x0011 0x00 GPIO[7] and GPIO[8] Config 0x0012 0x00 Datapath Control 0x0013 0x8A TX_MODE_STS 0x0014 0x00 BIST and DOPL Control 0x0015 0x01 I2C_VSELECT 0x0016 0xFE BCC Watchdog Control 0x0017 0x1E I2C Control 0x0018 0x7F SCL High Time 0x0019 0x7F SCL Low Time 0x001A 0x01 Datapath Control 2 0x001B 0x00 BIST BC Error Count 0x001C 0x00 GPI Pin Status 1 0x001D 0x00 GPI Pin Status 2 0x001E 0x01 Port Select 0x001F 0xF5 Frequency Counter 0x0020 0x0B Deserializer Capabilities 1 0x0021 0x00 Deserializer Capabilities 2 0x0022 0x25 Reserved 0x0023 0x00 Reserved 0x0024 0x00 Reserved 0x0025 0x00 Reserved 0x0026 0x00 Link Detect Control 0x0027 0x00 Reserved 0x0028 0x01 Reserved 0x0029 0x20 Reserved 0x002A 0x20 Reserved 0x002B 0xA0 Reserved 0x002C 0x00 Reserved 0x0030 0x00 Reserved 0x0031 0x00 Reserved 0x0032 0x00 Reserved 0x0033 0x00 Reserved 0x0034 0x00 Reserved 0x0035 0x00 Reserved 0x0036 0x00 Reserved 0x0037 0x00 Reserved 0x0038 0x00 Reserved 0x0039 0x00 Reserved 0x003A 0x00 Reserved 0x003B 0x00 Reserved 0x003C 0x00 Reserved 0x003D 0x00 Reserved 0x003E 0x00 Reserved 0x003F 0x00 Reserved 0x0040 0x14 Reserved 0x0041 0x4B Reserved 0x0042 0x00 Reserved 0x0043 0x00 Reserved 0x0044 0x80 Reserved 0x0045 0x00 Reserved 0x0046 0x63 Reserved 0x0047 0x01 Reserved 0x0048 0x00 APB_CTL 0x0049 0x00 APB_ADR0 0x004A 0x00 reserved 0x004B 0x00 APB_DATA0 0x004C 0x00 reserved 0x004D 0x00 reserved 0x004E 0x00 reserved 0x004F 0x40 BRIDGE_CTL 0x0050 0x16 BRIDGE_STS 0x0051 0x00 reserved 0x0052 0x00 reserved 0x0053 0x00 reserved 0x0054 0x02 BRIDGE_CFG 0x0055 0x00 AUDIO_CFG 0x0056 0x00 reserved 0x0057 0x02 TDM_CONFIG 0x0058 0x00 reserved 0x0059 0x00 reserved 0x005A 0x1D DUAL_STS 0x005B 0x20 DUAL_CTL1 0x005C 0x02 DUAL_CTL2 0x005D 0x06 FREQ_LOW 0x005E 0x44 FREQ_HIGH 0x005F 0x52 OLDI_FREQ 0x0060 0x22 SPI_TIMING1 0x0061 0x02 SPI_TIMING2 0x0062 0x00 SPI_CONFIG 0x0064 0x10 PGCTL 0x0065 0x00 PGCFG 0x0066 0x03 PGIA 0x0067 0x03 PGID 0x0068 0x30 Reserved 0x0069 0x00 Reserved 0x0070 0x00 SlaveID[1] 0x0071 0x00 SlaveID[2] 0x0072 0x00 SlaveID[3] 0x0073 0x00 SlaveID[4] 0x0074 0x00 SlaveID[5] 0x0075 0x00 SlaveID[6] 0x0076 0x00 SlaveID[7] 0x0077 0x00 SlaveAlias[1] 0x0078 0x00 SlaveAlias[2] 0x0079 0x00 SlaveAlias[3] 0x007A 0x00 SlaveAlias[4] 0x007B 0x00 SlaveAlias[5] 0x007C 0x00 SlaveAlias[6] 0x007D 0x00 SlaveAlias[7] 0x0080 0x00 Reserved 0x0081 0x00 Reserved 0x0082 0x00 Reserved 0x0083 0x00 Reserved 0x0084 0x00 Reserved 0x0090 0x00 Reserved 0x0091 0x00 Reserved 0x0092 0x00 Reserved 0x0093 0x00 Reserved 0x0094 0x00 Reserved 0x0098 0x00 Reserved 0x0099 0x00 Reserved 0x009A 0x00 Reserved 0x009B 0x00 Reserved 0x009C 0x00 Reserved 0x009D 0x00 Reserved 0x009E 0x00 Reserved 0x009F 0x00 Reserved 0x00A0 0x00 Reserved 0x00A1 0x00 Reserved 0x00A2 0x00 Reserved 0x00A3 0x00 Reserved 0x00C0 0x00 Reserved 0x00C1 0x00 Reserved 0x00C2 0x80 Reserved 0x00C3 0x00 Reserved 0x00C4 0x18 Reserved 0x00C5 0x00 Reserved 0x00C6 0x00 HDCP_ICR 0x00C7 0x60 HDCP_ISR 0x00C8 0xC0 Reserved 0x00C9 0x00 Reserved 0x00CA 0x00 Reserved 0x00CB 0x00 Reserved 0x00CC 0x00 Reserved 0x00CE 0xFF Reserved 0x00D0 0x00 Reserved 0x00D1 0x00 Reserved 0x00D2 0x00 Reserved 0x00D3 0x00 Reserved 0x00E0 0x00 Reserved 0x00E1 0x00 Reserved 0x00E2 0x80 Reserved 0x00E3 0x00 Reserved 0x00E4 0x08 Reserved 0x00E5 0x38 Reserved 0x00E6 0x00 Reserved 0x00E7 0x00 Reserved 0x00F0 0x5F HDCP_TX_ID0 0x00F1 0x55 HDCP_TX_ID1 0x00F2 0x42 HDCP_TX_ID2 0x00F3 0x39 HDCP_TX_ID3 0x00F4 0x34 HDCP_TX_ID4 0x00F5 0x37 HDCP_TX_ID5 0x00F6 0x00 Reserved 0x00F8 0x00 Reserved 0x00F9 0x00 Reserved