{0x01, 0x01}, /*reset*/ {0x1f, 0x00}, /*CSI Transmitter Speed 1.472 - 1.664 Gbps , 0x03:400Mpbs 0x02:800Mpbs*/ {0x0c, 0x83}, /*RX_PORT_CTL*/ {0x10, 0x91}, /*enable GPIO0*/ //prot 0 {0x4c, 0x01}, {0x72, 0xe4}, {0x6e, 0xaa}, {0x7c, 0x80}, {0x70, 0x1f}, /*VC1 and CSI0 datatype yuv422_8b; 0x1E for VC0 */ {0x71, 0x1f}, {0x58, 0xde}, /*BCC_CONFIG*/ {0x6d, 0x04}, //PORT_CONFIG {0x0f, 0x01}, //GPIO_INPUT_CT {0x5c, 0x30}, // {0x5D, (0x18 << 1U) }, /* ser physical address 8bits */ {0x65, (0x74 << 1U)}, {0xbc, 0x00}, {0x66, (0x40 << 1U)}, {0x6D, 0x04}, //prot 1 {0x4c, 0x12}, {0x72, 0xe4}, {0x6e, 0xaa}, {0x7c, 0x80}, {0x70, 0x5f}, /*VC1 and CSI0 datatype yuv422_8b; 0x5E for VC1 */ {0x71, 0x5f}, {0x58, 0xde}, /*BCC_CONFIG*/ {0x6d, 0x04}, //PORT_CONFIG {0x0f, 0x01}, //GPIO_INPUT_CTL {0x5D, (0x18 << 1U)}, /* ser physical address 8bits */ {0x65, (0x18 << 1U)}, {0x66, (0x42 << 1U)}, {0x6D, 0x04}, // prot 0 {0xbc, 0x00}, {0x32, 0x21 }, {0x33, 0x03 }, {0x21, 0x03}, {0x20, 0xc0},