{0x01, 0x01, 0x10}, /*reset*/ {0x1f, 0x00,0x10}, /*CSI Transmitter Speed 400Mpbs , 0x03:400Mpbs 0x02:800Mpbs 00:1.6G*/ {0x0c, 0x83,0x10}, /*RX_PORT_CTL*/ {0x10, 0x91,0x10}, /*enable GPIO0*/ //prot 0 {0x4c, 0x01,0x10}, {0x72, 0xe8,0x10}, {0x6e, 0xaa,0x10}, {0x7c, 0x20,0x10}, {0x70, 0x1e,0x10}, /*VC1 and CSI0 datatype yuv422_8b; 0x1E for VC0 */ {0x71, 0x2C, 0x10}, {0x58, 0xde,0x10}, /*BCC_CONFIG*/ {0x6d, 0x04,0x10}, //PORT_CONFIG {0x0f, 0x01,0x10}, //GPIO_INPUT_CTL {0x20, 0xe0,0x10}, //FWD_CTL1: 0xE0 -> port0 0xD0 -> port1 {0x21, 0x34,0x10}, //FWD_CTL2 {0x5c, 0x30,0x10}, // {0x5D, (0x18 << 1U), 0x10}, /* ser physical address 8bits */ {0x65, (0x74 << 1U), 0x10}, {0x5E, 0x20, 0x10}, /* sensor physical address 8bits */ {0x66, (0x40 << 1U), 0x10}, {0x6D, 0x04, 0x10}, {0x33, 0x03, 0x10}, //prot 1 {0x4c, 0x12,0x10}, {0x72, 0xe8,0x10}, {0x6e, 0xaa,0x10}, {0x7c, 0x20,0x10}, {0x70, 0x5e,0x10}, /*VC1 and CSI0 datatype yuv422_8b; 0x5E for VC1 */ {0x71, 0x6C, 0x10}, {0x58, 0xde,0x10}, /*BCC_CONFIG*/ {0x6d, 0x04,0x10}, //PORT_CONFIG {0x0f, 0x01,0x10}, //GPIO_INPUT_CTL {0x20, 0xd0,0x10}, //FWD_CTL1: 0xc0 -> port1 {0x21, 0x34,0x10}, //FWD_CTL2 {0x5D, (0x18 << 1U), 0x10}, /* ser physical address 8bits */ {0x65, (0x18 << 1U), 0x10}, {0x66, (0x42 << 1U), 0x10}, {0x6D, 0x04, 0x10}, {0x33, 0x03, 0x10}, {0x32, 0x21, 0x1}, {0x33, 0x03, 0x1}, {0x20, 0xe0,0x10}, {0x32, 0x21, 0x1}, {0x33, 0x03, 0x1}, {0x20, 0xc0,0x10},