Register Display - ALP Nano 1 - DS90UB913, Connector 1 Register Data Name 0x0000 0x00 I2C Device ID (0x00) 0x0001 0x00 Power and Reset (0x01) 0x0003 0x00 General Configuration (0x02) 0x0004 0x00 Reserved 0x0005 0x00 Mode Select (0x03) 0x0006 0x00 DES ID (0x04) 0x0007 0x00 DESAlias (0x05) 0x0008 0x00 SlaveID (0x06) 0x0009 0x00 SlaveAlias (0x07) 0x000A 0x00 CRC Errors (0x08) 0x000B 0x00 CRC Errors (0x09) 0x000C 0x00 General Status (0x0A) 0x000D 0x00 GPIO[0] and GPIO[1] Config (0x0B) 0x000E 0x00 GPIO[2] and GPIO[3] Config (0x0C) 0x000F 0x00 I2C Master Config (0x0D) 0x0010 0x00 I2C Control (0x0E) 0x0011 0x00 SCL High Time (0x0F) 0x0012 0x00 SCL Low Time (0x10) 0x0013 0x00 General Purpose Control (0x11) 0x0014 0x00 BIST and DOPL Control (0x12) 0x0016 0x00 RESERVED 0x001E 0x00 BCC Watchdog Control (0x1E) 0x0023 0x00 RESERVED 0x0029 0x00 Reserved 0x002A 0x00 CRC Errors (0x18) 0x0035 0x00 PLL CLK OV (0x24)