root@nxp-imx8:~# phytool write eth0/0/0x0000 0x1140 root@nxp-imx8:~# phytool read eth0/0/0x0000 0x1140 root@nxp-imx8:~# fec 5b040000.ethernet eth0: Link is Down TI DP83867 5b040000.ethernet-1:00: Downshift occurred from negotiated speed 1Gbps to actual speed 100Mbps, check cabling! fec 5b040000.ethernet eth0: Link is Up - 100Mbps/Full (downshifted) - flow control rx/tx fec 5b040000.ethernet eth0: Link is Down fec 5b040000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx root@nxp-imx8:~# ethtool eth0 Settings for eth0: Supported ports: [ TP MII ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Supported pause frame use: Symmetric Supports auto-negotiation: Yes Supported FEC modes: Not reported Advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Advertised pause frame use: Symmetric Advertised auto-negotiation: Yes Advertised FEC modes: Not reported Link partner advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full Link partner advertised pause frame use: Symmetric Receive-only Link partner advertised auto-negotiation: Yes Link partner advertised FEC modes: Not reported Speed: 100Mb/s Duplex: Full Auto-negotiation: on master-slave cfg: preferred slave master-slave status: slave Port: Twisted Pair PHYAD: 0 Transceiver: external MDI-X: Unknown Supports Wake-on: g Wake-on: d Link detected: yes root@nxp-imx8:~#