here is the descriptor requests that i recieved from PC and the answers that i sent using ULPI bus. PC Request:(GET_DESCRIPTOR Device Request) c3 80 06 00 01 00 00 40 00 DD 94 TUSB1210+FPGA answer: CONSTANT s_DSC_Device: STD_LOGIC_VECTOR(159 DOWNTO 0) := -- 18 bytes device descriptor X"12"& -- bLength = 18 bytes X"01"& -- bDescriptorType = device descriptor X"0002" & -- bcdUSB = 2.00 X"00"& -- bDeviceClass = base class X"00"& -- bDeviceSubClass = base class X"00"& -- bDeviceProtocol = base class X"40"& -- bMaxPacketSize0 = 64 bytes X"5104"& -- idVendor X"0715"& -- idProduct X"0001"& -- bcdDevice X"01"& -- iManufacturer X"02"& -- iProduct X"03"& -- iSerialNumber X"01"& -- bNumConfigurations = 1 -- CRC16 X"9499" ; ----------------------------------------------------------------------------- PC Request:(GET_DESCRIPTOR Configuration Request) c3 80 06 00 02 00 00 FF 00 e9 a4 TUSB1210+FPGA answer: Constant s_DSC_FSConfiguration : STD_LOGIC_VECTOR(551 DOWNTO 0) := --32 Bytes configuration X"09"& -- bLength = 9 bytes X"02"& -- bDescriptorType = configuration descriptor X"20"& X"00"& -- wTotalLength = 32 bytes X"01"& -- bNumInterfaces = 1 X"01"& -- bConfigurationValue = 1 X"00"& -- iConfiguration = none X"80"& -- bmAttributes=Bus Powered X"19"& -- bMaxPower = 50 mA -- 9 bytes interface descriptor (data class) X"09"& -- bLength = 9 bytes X"04"& -- bDescriptorType = interface descriptor X"00"& -- bInterfaceNumber = 0 X"00"& -- bAlternateSetting = 0 X"02"& -- bNumEndpoints = 2 X"0a"& -- bInterfaceClass = Data Interface X"00"& -- bInterfaceSubClass = none X"00"& -- bInterafceProtocol = none X"00"& -- iInterface = none -- 7 bytes endpoint descriptor () X"07"& -- bLength = 7 bytes X"05"& -- bDescriptorType = endpoint descriptor X"81"& -- bEndpointAddress = IN endpoint (D7), first endpoint (D0)/ X"02"& -- bmAttributes = / X"40"& X"00"& -- wMaxPacketSize = 512 bytes X"00"& -- bInterval -- 7 bytes endpoint descriptor () X"07"& -- bLength = 7 bytes X"05"& -- bDescriptorType = endpoint descriptor X"01"& -- bEndpointAddress = out endpoint (D7), first endpoint (D0) X"02"& -- bmAttributes = / X"40"& X"00"& -- wMaxPacketSize = 512 bytes X"00"& -- bInterval -- CRC16 X"C5E5" --CRC16 ; ---------------------------------------------------------------------------- PC Request:(GET_DESCRIPTOR string3 Request) c3 80 06 03 03 09 04 FF 00 96 0a TUSB1210+FPGA answer: x"0000" --iserialnumber=null ---------------------------------------------------------------------------- PC Request:(GET_DESCRIPTOR language ID Request) c3 80 06 00 03 00 00 FF 00 d4 64 TUSB1210+FPGA answer: X"04", -- bLength = 4 X"03", -- bDescriptorType = string descriptor X"09", X"04" ); -- wLangId[0] = 0x0409 = English U.S. ---------------------------------------------------------------------------- PC Request:(GET_DESCRIPTOR string2 Request) c3 80 06 02 03 09 04 FF 00 97 db TUSB1210+FPGA answer: *I sent a name ---------------------------------------------------------------------------- PC Request:(GET_DESCRIPTOR DEVICE_QUALIFIER Request) c3 80 06 00 06 00 00 0a 00 5F 34 TUSB1210+FPGA answer: constant descrom_qual: t_byte_array(0 to 11) := ( -- 10 bytes device qualifier X"0a", -- bLength = 10 bytes X"06", -- bDescriptorType = device qualifier X"00", X"02", -- bcdUSB = 2.0 X"0a", -- bDeviceClass = Communication Device Class X"00", -- bDeviceSubClass = none X"00", -- bDeviceProtocol = none X"40", -- bMaxPacketSize0 = 64 bytes X"01", -- bNumConfigurations = 1 X"00", -- bReserved X"A756" --CRC16 );