Register Data Name 0x0000 0x24 I2C Device ID 0x0001 0x00 Reset 0x0003 0xDA General Configuration 0x0004 0x80 Reserved 0x0005 0x00 I2C Master Config 0x0006 0x58 DES ID 0x0007 0x00 SlaveID 0x0008 0x00 SlaveAlias 0x000A 0x15 CRC Errors 0x000B 0x00 CRC Errors 0x000C 0x07 General Status 0x000D 0x20 GPIO[0] Config 0x000E 0x00 GPIO[1] and GPIO[2] Config 0x000F 0x00 GPIO[3] and GPIO[4] Config 0x0010 0x00 GPIO[5] and GPIO[6] Config 0x0011 0x00 GPIO[7] and GPIO[8] Config 0x0012 0x00 Datapath Control 0x0013 0x88 Mode Status 0x0014 0x00 BIST and DOPL Control 0x0015 0x01 Deemphasis Control 0x0016 0x02 BCC Watchdog Control 0x0017 0x1E I2C Control 0x0018 0x7F SCL High Time 0x0019 0x7F SCL Low Time 0x0022 0x25 Reserved 0x0023 0x00 Reserved 0x0024 0x00 Reserved 0x0025 0x00 Reserved 0x0026 0x00 Link Detect Control 0x0027 0x00 Reserved 0x0028 0x01 Reserved 0x0029 0x20 Reserved 0x002A 0x20 Reserved 0x002B 0x80 Reserved 0x002C 0x00 Reserved 0x0030 0x00 Reserved 0x0031 0x00 Reserved 0x0032 0x00 Reserved 0x0033 0x00 Reserved 0x0034 0x00 Reserved 0x0035 0x00 Reserved 0x0036 0x00 Reserved 0x0037 0x00 Reserved 0x0038 0x00 Reserved 0x0039 0x00 Reserved 0x003A 0x00 Reserved 0x003B 0x00 Reserved 0x003C 0x00 Reserved 0x003D 0x00 Reserved 0x003E 0x00 Reserved 0x003F 0x00 Reserved 0x0040 0x14 Reserved 0x0041 0x49 Reserved 0x0042 0x00 Reserved 0x0050 0x97 Reserved 0x0064 0x10 PGCTL 0x0065 0x00 PGCFG 0x0066 0x00 PGIA 0x0067 0x00 PGID 0x0068 0x00 Reserved 0x0069 0x00 Reserved 0x0080 0xFF RX_BKSV0 0x0081 0xB6 RX_BKSV1 0x0082 0x20 RX_BKSV2 0x0083 0x23 RX_BKSV3 0x0084 0x26 RX_BKSV4 0x0090 0xA6 TX_KSV0 0x0091 0xA0 TX_KSV1 0x0092 0xE5 TX_KSV2 0x0093 0xCC TX_KSV3 0x0094 0xE5 TX_KSV4 0x0098 0x78 Reserved 0x0099 0x3D Reserved 0x009A 0xE3 Reserved 0x009B 0x76 Reserved 0x009C 0xDC Reserved 0x009D 0xD2 Reserved 0x009E 0x68 Reserved 0x009F 0xE0 Reserved 0x00A0 0x13 Reserved 0x00A1 0x00 RX_BSTATUS0 0x00A2 0x00 RX_BSTATUS1 0x00A3 0x00 KSV_FIFO 0x00C0 0x04 HDCP_DBG 0x00C1 0x00 Reserved 0x00C2 0xAA HDCP_CFG 0x00C3 0x15 HDCP_CTL 0x00C4 0x29 HDCP_STS 0x00C5 0x40 Reserved 0x00C6 0x00 HDCP_ICR 0x00C7 0x6A HDCP_ISR 0x00C8 0xC0 Reserved 0x00C9 0x00 Reserved 0x00CA 0x00 Reserved 0x00CB 0x00 Reserved 0x00CC 0x00 Reserved 0x00D0 0x00 IND_STS 0x00D1 0x00 IND_SAR 0x00D2 0x00 IND_OAR 0x00D3 0x00 IND_DATA 0x00F0 0x5F HDCP_TX_ID0 0x00F1 0x55 HDCP_TX_ID1 0x00F2 0x48 HDCP_TX_ID2 0x00F3 0x39 HDCP_TX_ID3 0x00F4 0x34 HDCP_TX_ID4 0x00F5 0x39 HDCP_TX_ID5 0x00F6 0x00 SIL_REV 0x00F8 0x00 Reserved 0x00F9 0x00 Reserved