# 256 byte EDID to be loaded into HH983 SRAM # Edit EDID as needed based on panel specifications HH983_EDID = [ \ 0x00, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0xFF, 0x00, 0x05, 0xD7, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0xFF, 0x21, 0x01, 0x03, 0x80, 0x32, 0x1F, 0x78, 0x07, 0xEE, 0x95, 0xA3, 0x54, 0x4C, 0x99, 0x26, 0x0F, 0x50, 0x54, 0x00, 0x00, 0x00, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x02, 0x3A, 0x80, 0x18, 0x71, 0x38, 0x2D, 0x40, 0x58, 0x2C, 0x45, 0x00, 0x63, 0xC8, 0x10, 0x00, 0x00, 0x1E, 0x00, 0x00, 0x00, 0xFD, 0x00, 0x17, 0xF0, 0x0F, 0xFF, 0x0F, 0x00, 0x0A, 0x20, 0x20, 0x20, 0x20, 0x20, 0x20, 0x00, 0x00, 0x00, 0xFC, 0x00, 0x31, 0x39, 0x32, 0x30, 0x78, 0x31, 0x30, 0x38, 0x30, 0x0A, 0x20, 0x20, 0x20, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x01, 0x03, 0x02, 0x03, 0x18, 0x40, 0x23, 0x09, 0x06, 0x07, 0x67, 0x03, 0x0C, 0x00, 0x00, 0x00, 0x00, 0x1E, 0x67, 0xD8, 0x5D, 0xC4, 0x01, 0x1E, 0x80, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0xD7] board.WriteI2C(serAddr,0x48,0x0D) # Select EDID Page with auto increment board.WriteI2C(serAddr,0x49,0x00) for x in range(0,256): board.WriteI2C(serAddr,0x4B,HH983_EDID[x])