USB_MDIO Script.txt file is open... Register 0000 is: Error occurred for basic read! Register 0001 is: 0004 Register 0002 is: 0002 Register 0003 is: 0002 Register 0004 is: 0012 Register 0005 is: 0012 Register 0006 is: 0093 Register 0007 is: 009B Register 0008 is: 0499 Register 0009 is: 0089 Register 000A is: 0049 Register 000B is: 0008 Register 000C is: 0004 Register 000D is: 0004 Register 000E is: 0004 Register 000F is: 0002 Register 0010 is: 0002 Register 0011 is: 0012 Register 0012 is: 0093 Register 0013 is: 0499 Register 0014 is: 0089 Register 0015 is: 0049 Register 0016 is: 0048 Register 0017 is: 0004 Register 0018 is: 0004 Register 0019 is: 0004 Register 001A is: 0000 Register 001B is: 0002 Register 001C is: 0002 Register 001D is: 0012 Register 001E is: 0093 Register 001F is: 009B Register 0020 is: 0499 Register 0021 is: 0009 Register 0022 is: 0049 Register 0023 is: 0040 Register 0024 is: 0004 Register 0025 is: 0004 Register 0026 is: 0004 Register 0027 is: 0000 Register 0028 is: 0002 Register 0029 is: 0012 Register 002A is: 0012 Register 002B is: 0093 Register 002C is: 009B Register 002D is: 0499 Register 002E is: 0089 Register 002F is: 0049 Register 0030 is: 0049 Register 0031 is: 0048 End of file.