USB_MDIO Script.txt file is open... Register 0000 is: 1880 Register 0001 is: 78E9 Register 0002 is: 1000 Register 0003 is: 5CE1 Register 0004 is: 00F0 Register 0005 is: CDE1 Register 0006 is: 0007 Register 0007 is: 2801 Register 0008 is: 0000 Register 0009 is: 0000 Register 000A is: 0000 Register 000B is: 0000 Register 000C is: 0000 Register 000D is: 0000 Register 000E is: 0000 Register 000F is: 0000 Register 0010 is: 240A Register 0011 is: 0000 Register 0012 is: 1600 Register 0013 is: 0000 Register 0014 is: 0018 Register 0015 is: 0000 Register 0016 is: 0080 Register 0017 is: 0001 Register 0018 is: 0000 Register 0019 is: 803E Register 001A is: 0402 Register 001B is: 0000 Register 001C is: 0001 Register 001D is: 6011 Register 001E is: 041F Register 001F is: 0000 Register 0020 is: 1880 Register 0021 is: 78ED Register 0022 is: 1000 Register 0023 is: 5CE1 Register 0024 is: 00F0 Register 0025 is: CDE1 Register 0026 is: 0006 Register 0027 is: 2801 Register 0028 is: 0000 Register 0029 is: 0000 Register 002A is: 0000 Register 002B is: 0000 Register 002C is: 0000 Register 002D is: 0000 Register 002E is: 0000 Register 002F is: 0000 Register 0030 is: 1880 Register 0031 is: 78ED End of file.