<?xml version='1.0' encoding='UTF-8'?>
<vif:VIF xmlns:opt="http://usb.org/VendorInfoFileOptionalContent.xsd" xmlns:vif="http://usb.org/VendorInfoFile.xsd" xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance">
 <vif:VIF_Specification>3.19</vif:VIF_Specification>
 <vif:VIF_App>
  <vif:Vendor>Teledyne LeCroy</vif:Vendor>
  <vif:Name>USB Compliance Suite</vif:Name>
  <vif:Version>6.01.1040</vif:Version>
 </vif:VIF_App>
 <vif:Vendor_Name>Synopsys</vif:Vendor_Name>
 <vif:Model_Part_Number>A</vif:Model_Part_Number>
 <vif:Product_Revision>A</vif:Product_Revision>
 <vif:TID>NA</vif:TID>
 <vif:VIF_Product_Type value="0">Port product</vif:VIF_Product_Type>
 <vif:Certification_Type value="1">Reference Platform</vif:Certification_Type>
 <vif:Component>
  <vif:Port_Label>AA</vif:Port_Label>
  <vif:Connector_Type value="2">USB Type-C</vif:Connector_Type>
  <vif:USB4_Supported value="false">No</vif:USB4_Supported>
  <vif:USB_PD_Support value="false"/>
  <vif:Type_C_State_Machine value="1">SNK</vif:Type_C_State_Machine>
  <vif:Captive_Cable value="false">No</vif:Captive_Cable>
  <vif:Port_Battery_Powered value="false"/>
  <vif:BC_1_2_Support value="0">None</vif:BC_1_2_Support>
  <vif:Type_C_Is_VCONN_Powered_Accessory value="false">No</vif:Type_C_Is_VCONN_Powered_Accessory>
  <vif:Type_C_Is_Debug_Target_SNK value="true">Yes</vif:Type_C_Is_Debug_Target_SNK>
  <vif:Type_C_Can_Act_As_Host value="false">No</vif:Type_C_Can_Act_As_Host>
  <vif:Type_C_Can_Act_As_Device value="true">Yes</vif:Type_C_Can_Act_As_Device>
  <vif:Type_C_Power_Source value="2">Both</vif:Type_C_Power_Source>
  <vif:Type_C_Port_On_Hub value="false">No</vif:Type_C_Port_On_Hub>
  <vif:Type_C_Supports_Audio_Accessory value="false">No</vif:Type_C_Supports_Audio_Accessory>
  <vif:Type_C_Sources_VCONN value="false">No</vif:Type_C_Sources_VCONN>
  <vif:Device_Supports_USB_Data value="true">Yes</vif:Device_Supports_USB_Data>
  <vif:Device_Speed value="2">USB 3.2 Gen 2x1</vif:Device_Speed>
  <vif:Device_Max_USB2_Speed value="2">High Speed</vif:Device_Max_USB2_Speed>
  <vif:Device_Contains_Captive_Retimer value="false">No</vif:Device_Contains_Captive_Retimer>
  <vif:Device_Truncates_DP_For_tDHPResponse value="true">Yes</vif:Device_Truncates_DP_For_tDHPResponse>
  <vif:Device_Gen1x1_tLinkTurnaround value="550"/>
  <vif:Device_Gen2x1_tLinkTurnaround value="850"/>
 </vif:Component>
</vif:VIF>