15:57:27.030 -> i2c_address=0xC 15:57:48.779 -> w 0x03 0xDA 15:57:48.779 -> write 15:57:48.779 -> Addr=0x3 15:57:48.779 -> 0xDA 15:57:48.779 -> Data=0xDA 15:57:48.779 -> write succes 15:58:02.655 -> w 0x07 0xA8 15:58:02.655 -> write 15:58:02.655 -> Addr=0x7 15:58:02.655 -> 0xA8 15:58:02.655 -> Data=0xA8 15:58:02.655 -> write succes 15:58:07.191 -> w 0x08 0xA8 15:58:07.191 -> write 15:58:07.191 -> Addr=0x8 15:58:07.191 -> 0xA8 15:58:07.191 -> Data=0xA8 15:58:07.191 -> write succes 15:58:17.099 -> w 0x66 0x03 15:58:17.099 -> write 15:58:17.099 -> Addr=0x66 15:58:17.099 -> 0x03 15:58:17.099 -> Data=0x3 15:58:17.099 -> write succes 15:58:22.224 -> w 0x67 0x03 15:58:22.224 -> write 15:58:22.224 -> Addr=0x67 15:58:22.224 -> 0x03 15:58:22.224 -> Data=0x3 15:58:22.224 -> write succes 15:58:33.372 -> w 0x65 0x04 15:58:33.372 -> write 15:58:33.372 -> Addr=0x65 15:58:33.372 -> 0x04 15:58:33.372 -> Data=0x4 15:58:33.372 -> write succes 15:58:39.481 -> w 0x64 0x01 15:58:39.481 -> write 15:58:39.481 -> Addr=0x64 15:58:39.481 -> 0x01 15:58:39.481 -> Data=0x1 15:58:39.481 -> write succes 15:58:54.242 -> Change_Slave_ID=0x54 15:58:54.242 -> i2c_address=0x54 15:59:00.425 -> r 0x00 15:59:00.425 -> read 15:59:00.425 -> 0x00 15:59:00.425 -> 0x0 15:59:00.425 -> Data=0xD