NOTICE: BL2: v1.5(release): NOTICE: BL2: Built : 01:03:50, Sep 29 2020 NOTICE: UDIMM 18ASF4G72HZ-2G6B1 NOTICE: DDR4 UDIMM with 2-rank 64-bit bus (x8) NOTICE: 64 GB DDR4, 64-bit, CL=17, ECC on, 256B, CS0+CS1 NOTICE: BL2: Booting BL31 NOTICE: BL31: v1.5(release): NOTICE: BL31: Built : 01:03:55, Sep 29 2020 NOTICE: Welcome to LX2160 BL31 Phase U-Boot 2019.10 (Sep 29 2020 - 01:03:34 +0000) SoC: LX2160ACE Rev2.0 (0x87360020) Clock Configuration: CPU0(A72):2000 MHz CPU1(A72):2000 MHz CPU2(A72):2000 MHz CPU3(A72):2000 MHz CPU4(A72):2000 MHz CPU5(A72):2000 MHz CPU6(A72):2000 MHz CPU7(A72):2000 MHz CPU8(A72):2000 MHz CPU9(A72):2000 MHz CPU10(A72):2000 MHz CPU11(A72):2000 MHz CPU12(A72):2000 MHz CPU13(A72):2000 MHz CPU14(A72):2000 MHz CPU15(A72):2000 MHz Bus: 700 MHz DDR: 2400 MT/s Reset Configuration Word (RCW): 00000000: 50636338 20500050 00000000 00000000 00000010: 00000000 0c010000 00000000 00000000 00000020: 016001a0 00002580 00000000 00000096 00000030: 09240000 00000001 00000000 00000000 00000040: 00000000 00000000 00000000 00000000 00000050: 00000000 00000000 00000000 00000000 00000060: 00000000 00000000 00027000 00000000 00000070: 00a70030 00150020 Model: NXP Layerscape LX2160ARDB Board Board: LX2160ACE Rev2.0-RDB, Board version: O, boot from SD FPGA: v255.255 SERDES1 Reference: Clock1 = 161.13MHz Clock2 = 161.13MHz SERDES2 Reference: Clock1 = 100MHz Clock2 = 100MHz SERDES3 Reference: Clock1 = 100MHz Clock2 = 100MHz VID: failed to select VDD Page 0 VID: Couldn't read sensor abort VID adjustment core voltage not adjusted DRAM: 63.9 GiB DDR 63.9 GiB (DDR4, 64-bit, CL=17, ECC on) DDR Controller Interleaving Mode: 256B DDR Chip-Select Interleaving Mode: CS0+CS1 Using SERDES1 Protocol: 7 (0x7) Using SERDES2 Protocol: 5 (0x5) Using SERDES3 Protocol: 0 (0x0) SERDES3[PRTCL] = 0x0 is not valid MMC: FSL_SDHC: 0, FSL_SDHC: 1 Loading Environment from MMC... *** Warning - bad CRC, using default environment EEPROM: Invalid ID (ff ff ff ff) In: serial_pl01x Out: serial_pl01x Err: serial_pl01x Net: DPMAC5@xgmii running firmware version 5.4.B DPMAC5@xgmii: system interface XFI DPMAC5@xgmii: Aquantia AQR113 Firmware Version 5.4.b PCIe0: pcie@3400000 disabled PCIe1: pcie@3500000 disabled PCIe2: pcie@3600000 Root Complex: no link PCIe3: pcie@3700000 disabled PCIe4: pcie@3800000 disabled PCIe5: pcie@3900000 disabled DPMAC3@xgmii Warning: DPMAC3@xgmii (eth0) using random MAC address - b2:63:9a:1c:0b:45 , DPMAC4@xgmii Warning: DPMAC4@xgmii (eth1) using random MAC address - 0a:fd:0c:1b:b5:84 , DPMAC5@xgmii Warning: DPMAC5@xgmii (eth2) using random MAC address - 16:c4:5f:1c:db:99 , DPMAC6@xgmii Warning: DPMAC6@xgmii (eth3) using random MAC address - ba:01:56:dd:c5:91 , DPMAC7@sgmii Warning: DPMAC7@sgmii (eth4) using random MAC address - 06:84:c2:92:0a:8a , DPMAC8@sgmii Warning: DPMAC8@sgmii (eth5) using random MAC address - 32:a1:dd:1d:9b:e5 , DPMAC9@sgmii Warning: DPMAC9@sgmii (eth6) using random MAC address - fe:7f:3d:ea:7f:2c , DPMAC10@sgmii Warning: DPMAC10@sgmii (eth7) using random MAC address - e2:75:e1:bd:76:a4 , DPMAC17@rgmii-id Warning: DPMAC17@rgmii-id (eth8) using random MAC address - fe:36:3b:16:3c:84 , DPMAC18@rgmii-id Warning: DPMAC18@rgmii-id (eth9) using random MAC address - 1e:23:44:b1:18:68 MMC read: dev # 0, block # 20480, count 4608 ... 4608 blocks read: OK MMC read: dev # 0, block # 28672, count 2048 ... 2048 blocks read: OK crc32+ fsl-mc: Booting Management Complex ... SUCCESS fsl-mc: Management Complex booted (version: 10.20.4, boot status: 0x1) Hit any key to stop autoboot: 0 => setenv ipaddr 192.168.0.100 => saveenv Saving Environment to MMC... Writing to MMC(0)... OK => ping 192.168.0.1 Using DPMAC3@xgmii device host 192.168.0.1 is alive => i2c dev 0 Setting bus to 0 => i2c mw 0x77 0x00 0x0e => i2c md 0x18 0x00 0x100 0000: 00 00 dc 00 00 00 00 00 00 24 10 0f 08 00 93 69 .........$.....i 0010: 3a 20 a0 90 00 10 7a 25 00 23 00 03 24 00 21 55 : ....z%.#..$.!U 0020: 00 00 00 40 00 00 00 25 64 20 30 00 72 83 00 06 ...@...%d 0.r... 0030: 00 40 11 88 bf 1f 33 02 10 00 a5 33 8e 00 80 00 .@....3....3.... 0040: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 0050: 00 00 80 00 80 00 00 00 b0 95 e9 d5 99 a5 e6 f9 ................ 0060: 00 b2 90 b3 cd 00 00 00 00 0a 44 40 00 00 00 00 ..........D@.... 0070: 03 20 00 00 00 00 00 00 b0 95 e9 d5 99 a5 e6 f9 . .............. 0080: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 0090: 00 00 80 00 80 00 00 00 b0 95 e9 d5 99 a5 e6 f9 ................ 00a0: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 00b0: 00 00 80 00 80 00 00 00 b0 95 e9 d5 99 a5 e6 f9 ................ 00c0: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 00d0: 00 00 80 00 80 00 00 00 b0 95 e9 d5 99 a5 e6 f9 ................ 00e0: 00 40 80 50 c0 90 54 a0 b0 95 69 d5 99 a5 e6 f9 .@.P..T...i..... 00f0: 00 00 80 00 80 00 00 00 b0 95 e9 d5 99 a5 e6 0c ................ => i2c mw 0x18 0xff 0x0 => i2c md 0x18 0x00 0x100 0000: 00 60 00 00 01 00 00 04 00 00 00 00 00 00 00 00 .`.............. 0010: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0020: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0030: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0040: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0050: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0060: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0070: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0080: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0090: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ => i2c md 0x50 0x00 0x100 0000: 03 04 21 00 00 00 00 00 04 00 00 00 67 00 00 00 ..!.........g... 0010: 00 00 01 00 43 49 53 43 4f 2d 4d 4f 4c 45 58 20 ....CISCO-MOLEX 0020: 20 20 20 20 00 00 09 3a 37 34 37 35 32 2d 39 30 ...:74752-90 0030: 34 34 20 20 20 20 20 20 30 37 20 20 01 00 00 09 44 07 .... 0040: 00 00 00 00 4d 4f 43 31 34 31 38 30 30 34 34 20 ....MOC14180044 0050: 20 20 20 20 31 34 30 35 30 33 20 20 00 00 00 82 140503 .... 0060: 80 00 0c 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 0070: 00 00 00 00 00 00 00 00 00 00 00 00 0b 42 33 25 .............B3% 0080: 43 4f 50 51 41 41 34 4a 41 41 33 37 2d 30 39 36 COPQAA4JAA37-096 0090: 30 2d 30 32 56 30 32 20 01 00 46 00 00 00 00 c9 0-02V02 ..F..... 00a0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00c0: 53 46 50 2d 48 31 30 47 42 2d 43 55 31 4d 20 20 SFP-H10GB-CU1M 00d0: 20 20 20 20 30 37 00 00 00 00 00 00 00 00 00 b2 07.......... 00e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................ 00f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................