00 55 01010101 'ROM Signature - Do NOT modify! 01 51 01010001 'Vendor ID LSB - Can be modified 02 04 00000100 'Vendor ID MSB - Can be modified 03 40 01000000 'Product ID LSB - Can be modified 04 81 10000001 'Product ID MSB - Can be modified 05 10 00010000 'Device Configuration - U1U2 ON 06 00 00000000 'Battery Charging (1 = enabled) - Can be modified 07 0F 00001111 'Device Removable- Can be modified 08 0F 00001111 'Port Used - Can be modified 09 00 00000000 'Phy Custom - Can be modified 0A 22 00100010 'Device Configuration 2 - Can be modified 0B 00 00000000 'usb 20 Port Polarity 20 09 00001001 'Language ID - Can be modified 21 04 00000100 'Language ID - Can be modified 22 00 00000000 'Serial Number String Length - Can be modified 23 00 00000000 'Manufacturer String Length 24 00 00000000 'Product String Length F0 00 00000000 'Additional Features 'DATA FILE FORMAT: . EVERYTHING AFTER IS IGNORED. 'USE <'> FOR IN-LINE COMMENTING. 'DATA FILE PARSING STOPS AT FIRST BLANK LINE.