root@nxp-imx8:~# phytool read eth0/0/0x000A 0x0800 root@nxp-imx8:~# phytool read eth0/0/0x0011 0x6c02 root@nxp-imx8:~# fec 5b040000.ethernet eth0: Link is Down root@nxp-imx8:~# phytool write eth0/0/0x0000 0x0140 root@nxp-imx8:~# ethtool eth0 Settings for eth0: Supported ports: [ TP MII ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Supported pause frame use: Symmetric Supports auto-negotiation: Yes Supported FEC modes: Not reported Advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Advertised pause frame use: Symmetric Advertised auto-negotiation: Yes Advertised FEC modes: Not reported Speed: 1000Mb/s Duplex: Full Auto-negotiation: off master-slave cfg: preferred slave master-slave status: unknown Port: Twisted Pair PHYAD: 0 Transceiver: external MDI-X: Unknown Supports Wake-on: g Wake-on: d Link detected: no root@nxp-imx8:~# phytool write eth0/0/0x4000 0x001F root@nxp-imx8:~# fec 5b040000.ethernet eth0: Link is Up - 10Mbps/Half - flow control off root@nxp-imx8:~# ethtool eth0 Settings for eth0: Supported ports: [ TP MII ] Supported link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Supported pause frame use: Symmetric Supports auto-negotiation: Yes Supported FEC modes: Not reported Advertised link modes: 10baseT/Half 10baseT/Full 100baseT/Half 100baseT/Full 1000baseT/Full Advertised pause frame use: Symmetric Advertised auto-negotiation: Yes Advertised FEC modes: Not reported Speed: 10Mb/s Duplex: Half Auto-negotiation: off master-slave cfg: preferred slave master-slave status: slave Port: Twisted Pair PHYAD: 0 Transceiver: external MDI-X: Unknown Supports Wake-on: g Wake-on: d Link detected: yes root@nxp-imx8:~#