这张线卡也连接了SFP1(RX0A)和SFP4(RX1A),下面是四个通道的调试信息: finsh>>show_cdr() Horizontal and Vertical Eye:HEO_UI=val/32,VEO_mV=val*3.125 CH 0: HEO_UI=21 ,VEO_mV=62 CTLE boost value=2 Status reg[0x78]=0x30[5:SD,4:LCK] ch reg[0x31]=0x60, bit6:5-adapt mode adapt3:CTLE until lock,then dfe,the eq ch reg[0x1e]=0xe9, bit3-DFE switch DFE disable Main:0xc[6:Sign,5-0:mag] Post:0xc0[6:Sign,5-0:mag] Pre:0x40[6:Sign,5-0:mag] CH 1: HEO_UI=0 ,VEO_mV=0 CTLE boost value=165 Status reg[0x78]=0x0[5:SD,4:LCK] ch reg[0x31]=0x60, bit6:5-adapt mode adapt3:CTLE until lock,then dfe,the eq ch reg[0x1e]=0xe9, bit3-DFE switch DFE disable Main:0xc[6:Sign,5-0:mag] Post:0xc0[6:Sign,5-0:mag] Pre:0x40[6:Sign,5-0:mag] CH 2: HEO_UI=25 ,VEO_mV=70 CTLE boost value=0 Status reg[0x78]=0x30[5:SD,4:LCK] ch reg[0x31]=0x60, bit6:5-adapt mode adapt3:CTLE until lock,then dfe,the eq ch reg[0x1e]=0xe9, bit3-DFE switch DFE disable Main:0xc[6:Sign,5-0:mag] Post:0xc0[6:Sign,5-0:mag] Pre:0x40[6:Sign,5-0:mag] CH 3: HEO_UI=0 ,VEO_mV=0 CTLE boost value=165 Status reg[0x78]=0x0[5:SD,4:LCK] ch reg[0x31]=0x60, bit6:5-adapt mode adapt3:CTLE until lock,then dfe,the eq ch reg[0x1e]=0xe9, bit3-DFE switch DFE disable Main:0xc[6:Sign,5-0:mag] Post:0xc0[6:Sign,5-0:mag] Pre:0x40[6:Sign,5-0:mag] 0, 0x00000000