This is s-parameter models for through path. This provides model for an average HD3SS3220 ON channel. This can be used for Insertion and Return Loss simulations. The port order of this s4p file is as follows. [1 <--> 2] [3 <--> 4] (1 3) is input pair and (2 4) is output pair.