[REGISTERS] Device = ALP Nano USB 1 - DS90UB925, Connector 1 Comments = "ser_b" Date = 07/09/2015 Time = 12:23:45 Reg = 0,0x0000,0x18 Reg = 0,0x0001,0x00 Reg = 0,0x0003,0xDA Reg = 0,0x0004,0x80 Reg = 0,0x0005,0x00 Reg = 0,0x0006,0x6A Reg = 0,0x0007,0xA0 Reg = 0,0x0008,0xB0 Reg = 0,0x000A,0x00 Reg = 0,0x000B,0x00 Reg = 0,0x000C,0x01 Reg = 0,0x000D,0xA0 Reg = 0,0x000E,0x00 Reg = 0,0x000F,0x00 Reg = 0,0x0010,0x00 Reg = 0,0x0011,0x00 Reg = 0,0x0012,0x00 Reg = 0,0x0013,0x10 Reg = 0,0x0014,0x00 Reg = 0,0x0015,0x00 Reg = 0,0x0016,0xFE Reg = 0,0x0017,0x5E Reg = 0,0x0018,0xA1 Reg = 0,0x0019,0xA5 Reg = 0,0x0022,0x25 Reg = 0,0x0023,0x00 Reg = 0,0x0024,0x00 Reg = 0,0x0025,0x00 Reg = 0,0x0026,0x00 Reg = 0,0x0027,0x00 Reg = 0,0x0028,0x00 Reg = 0,0x0029,0x24 Reg = 0,0x002A,0x00 Reg = 0,0x002B,0xA0 Reg = 0,0x002C,0x00 Reg = 0,0x0030,0x03 Reg = 0,0x0031,0x10 Reg = 0,0x0032,0x00 Reg = 0,0x0033,0x00 Reg = 0,0x0034,0x00 Reg = 0,0x0035,0x00 Reg = 0,0x0036,0x08 Reg = 0,0x0037,0x34 Reg = 0,0x0038,0x00 Reg = 0,0x0039,0x0A Reg = 0,0x003A,0x20 Reg = 0,0x003B,0x21 Reg = 0,0x003C,0x00 Reg = 0,0x003D,0x00 Reg = 0,0x003E,0xF0 Reg = 0,0x003F,0x00 Reg = 0,0x0040,0x00 Reg = 0,0x0041,0x00 Reg = 0,0x0042,0x00 Reg = 0,0x0050,0x20 Reg = 0,0x0064,0x10 Reg = 0,0x0065,0x00 Reg = 0,0x0066,0x0D Reg = 0,0x0067,0x16 Reg = 0,0x0068,0x30 Reg = 0,0x0069,0x00 Reg = 0,0x0080,0x00 Reg = 0,0x0081,0x00 Reg = 0,0x0082,0x00 Reg = 0,0x0083,0x00 Reg = 0,0x0084,0x00 Reg = 0,0x0090,0x00 Reg = 0,0x0091,0x00 Reg = 0,0x0092,0x00 Reg = 0,0x0093,0x00 Reg = 0,0x0094,0x00 Reg = 0,0x0098,0x00 Reg = 0,0x0099,0x00 Reg = 0,0x009A,0x00 Reg = 0,0x009B,0x00 Reg = 0,0x009C,0x00 Reg = 0,0x009D,0x00 Reg = 0,0x009E,0x00 Reg = 0,0x009F,0x00 Reg = 0,0x00A0,0x00 Reg = 0,0x00A1,0x00 Reg = 0,0x00A2,0x00 Reg = 0,0x00A3,0x00 Reg = 0,0x00C0,0x0D Reg = 0,0x00C1,0x00 Reg = 0,0x00C2,0x80 Reg = 0,0x00C3,0x00 Reg = 0,0x00C4,0x28 Reg = 0,0x00C5,0x00 Reg = 0,0x00C6,0x00 Reg = 0,0x00C7,0x60 Reg = 0,0x00C8,0x40 Reg = 0,0x00C9,0x00 Reg = 0,0x00CA,0x00 Reg = 0,0x00CB,0x00 Reg = 0,0x00CC,0x00 Reg = 0,0x00D0,0x10 Reg = 0,0x00D1,0x00 Reg = 0,0x00D2,0x00 Reg = 0,0x00D3,0x00 Reg = 0,0x00F0,0x5F Reg = 0,0x00F1,0x55 Reg = 0,0x00F2,0x42 Reg = 0,0x00F3,0x39 Reg = 0,0x00F4,0x32 Reg = 0,0x00F5,0x35 Reg = 0,0x00F6,0x00 Reg = 0,0x00F8,0x00 Reg = 0,0x00F9,0x00