Device specifications OptiPlex 7090 Device name DESKTOP-METP00P Processor Intel(R) Core(TM) i5-10500 CPU @ 3.10GHz 3.10 GHz Installed RAM 16.0 GB (15.7 GB usable) Device ID 047589CD-6F49-428A-8EF2-F25388E54785 Product ID 00330-53970-72140-AAOEM System type 64-bit operating system, x64-based processor Pen and touch No pen or touch input is available for this display Windows specifications Edition Windows 10 Pro Version 21H2 Installed on ‎19/‎12/‎2021 OS build 19044.2130 Experience Windows Feature Experience Pack 120.2212.4180.0