08:40:15.880 -> i2c_address=0xC 08:42:16.790 -> w 0x03 0xDA 08:42:16.790 -> write 08:42:16.790 -> Addr=0x3 08:42:16.790 -> 0xDA 08:42:16.790 -> Data=0xDA 08:42:16.790 -> write succes 08:42:30.604 -> w 0x07 0x54 08:42:30.604 -> write 08:42:30.604 -> Addr=0x7 08:42:30.604 -> 0x54 08:42:30.604 -> Data=0x54 08:42:30.604 -> write succes 08:42:35.542 -> w 0x08 0x54 08:42:35.542 -> write 08:42:35.542 -> Addr=0x8 08:42:35.542 -> 0x54 08:42:35.542 -> Data=0x54 08:42:35.542 -> write succes 08:42:47.316 -> w 0x66 0x03 08:42:47.316 -> write 08:42:47.316 -> Addr=0x66 08:42:47.316 -> 0x03 08:42:47.316 -> Data=0x3 08:42:47.316 -> write succes 08:42:52.212 -> w 0x67 0x03 08:42:52.212 -> write 08:42:52.212 -> Addr=0x67 08:42:52.212 -> 0x03 08:42:52.212 -> Data=0x3 08:42:52.212 -> write succes 08:43:11.281 -> w 0x65 0x04 08:43:11.329 -> write 08:43:11.329 -> Addr=0x65 08:43:11.329 -> 0x04 08:43:11.329 -> Data=0x4 08:43:11.329 -> write succes 08:43:20.606 -> w 0x64 0x01 08:43:20.606 -> write 08:43:20.606 -> Addr=0x64 08:43:20.606 -> 0x01 08:43:20.606 -> Data=0x1 08:43:20.606 -> write succes 08:43:46.520 -> Change_Slave_ID=0x54 08:43:46.520 -> i2c_address=0x54 08:43:53.064 -> r 0x00 08:43:53.064 -> read 08:43:53.064 -> 0x00 08:43:53.064 -> 0x0 08:43:53.064 -> Error reading from i2c 08:43:53.064 -> Data=0xC0