#define VAL_IOCFG2 0x29//default chip ready #define VAL_IOCFG1 0x2E//default high impedence #define VAL_IOCFG0 0x06//0x03// //Asserts when word has sent/receive,de-asserts at end.In RX, pin will de-assert when address check fails or RX FIFO overflows. In TX pin will de-assert if TX FIFO underflows. #define VAL_FIFOTHR 0x07//33/32 in TX/RX #define VAL_SYNC1 0xD3//default 8 MSB #define VAL_SYNC0 0x91//default 8 LSB #define VAL_PKTLEN 0xFF//0x06//6 length packet #define VAL_PKTCTRL1 0x05//no addres check #define VAL_PKTCTRL0 0x05//whitening off,CRC on, fix packet #define VAL_ADDR 0x01//default no address #define VAL_CHANNR 0x00//default channel no 0 #define VAL_FSCTRL1 0x07//IF freq 199.95 #define VAL_FSCTRL0 0x00//default freq offset #define VAL_FREQ2 0x5D//carrier freq 2432.M 5D93B1=6132657. #define VAL_FREQ1 0x93//carrier freq 2432.M #define VAL_FREQ0 0xB1//carrier freq 2432.M #define VAL_MDMCFG4 0x2D//BW 203k #define VAL_MDMCFG3 0x3B//data rate 2.3989k #define VAL_MDMCFG2 0x73//30/32 detect 2-FSK #define VAL_MDMCFG1 0x22//0x22//default 4 preamble #define VAL_MDMCFG0 0xF8//default 199.95 spacing #define VAL_DEVIATN 0x00//deviation 38.085k #define VAL_MCSM2 0x07//default time out untill packet end #define VAL_MCSM1 0x3F//default If RSSI below threshold unless currently receiving packet #define VAL_MCSM0 0x18//64 expire , IDLE to TX/RX #define VAL_FOCCFG 0x1D//gate disable #define VAL_BSCFG 0x1C//default #define VAL_AGCCTRL2 0xC7//default 33 db #define VAL_AGCCTRL1 0x00//default relative carrier sense disable #define VAL_AGCCTRL0 0xB2//default normal operation, channel filter sample 16 #define VAL_WOREVT1 0x87//default 876B=34667 appx. 1 s time out #define VAL_WOREVT0 0x6B//default 1 s time out #define VAL_WORCTRL 0xF8//default RC calibration on #define VAL_FREND1 0xB6//default #define VAL_FREND0 0x10//default #define VAL_FSCAL3 0xEA//default #define VAL_FSCAL2 0x0A//default #define VAL_FSCAL1 0x00// #define VAL_FSCAL0 0x11// #define VAL_RCCTRL1 0x41//default #define VAL_RCCTRL0 0x00//default #define VAL_FSTEST 0x59//default #define VAL_PTEST 0x7F//default #define VAL_AGCTEST 0x3F//default #define VAL_TEST2 0x88//default #define VAL_TEST1 0x31//default #define VAL_TEST0 0x0B//default