CC1200 Register Dump Transparent Serial 2-FSK, 434.1 MHz, 2.7 kHz deviation, 10 kHz RBW, 10 ksps 200 kHz Tx Loop Filter BW, 200 kHz Rx Loop Filter BW Add Value Base Registers: 0x00 0x09 0x01 0x1a 0x02 0x30 0x03 0x30 0x04 0x93 0x05 0x0b 0x06 0x51 0x07 0xde 0x08 0x0a 0x09 0x03 0x0a 0x8d 0x0b 0x00 0x0c 0x5d 0x0d 0x00 0x0e 0x8a 0x0f 0xcb 0x10 0x95 0x11 0x00 0x12 0x45 0x13 0x70 0x14 0x62 0x15 0x4d 0x16 0x31 0x17 0xec 0x18 0xa1 0x19 0xb1 0x1a 0x20 0x1b 0x51 0x1c 0x87 0x1d 0x00 0x1e 0x00 0x1f 0x0b 0x20 0x14 0x21 0x08 0x22 0x21 0x23 0x00 0x24 0x00 0x25 0x00 0x26 0x03 0x27 0x00 0x28 0x20 0x29 0x0f 0x2a 0x00 0x2b 0x30 0x2c 0x56 0x2d 0x0f 0x2e 0xff Ext. Registers: 0x00 0x1c 0x01 0x03 0x02 0x0b 0x03 0x00 0x04 0x00 0x05 0x0a 0x06 0x01 0x07 0x00 0x08 0x00 0x09 0x00 0x0a 0x00 0x0b 0xfb 0x0c 0x56 0x0d 0xd1 0x0e 0xeb 0x0f 0x02 0x10 0xee 0x11 0x10 0x12 0x07 0x13 0xa0 0x14 0x00 0x15 0x20 0x16 0x40 0x17 0x0e 0x18 0x28 0x19 0x03 0x1a 0x00 0x1b 0x33 0x1c 0xff 0x1d 0x17 0x1e 0x00 0x1f 0x00 0x20 0x6e 0x21 0x1c 0x22 0xac 0x23 0x14 0x24 0x00 0x25 0x00 0x26 0x00 0x27 0xb5 0x28 0x00 0x29 0x02 0x2a 0x00 0x2b 0x00 0x2c 0x10 0x2d 0x00 0x2e 0x00 0x2f 0x01 0x30 0x01 0x31 0x01 0x32 0x0e 0x33 0xa0 0x34 0x03 0x35 0x04 0x36 0x03 0x37 0x00 0x38 0x00 0x39 0x00 0x64 0x00 0x65 0x00 0x66 0x00 0x67 0x00 0x68 0x00 0x69 0x00 0x6a 0x00 0x6b 0x00 0x6c 0x00 0x6d 0x00 0x6e 0x00 0x6f 0x00 0x70 0x00 0x71 0x80 0x72 0x00 0x73 0x41 0x74 0x00 0x75 0xff 0x76 0x00 0x77 0x00 0x78 0x00 0x79 0x00 0x7a 0xd1 0x7b 0x00 0x7c 0x3f 0x7d 0x00 0x7e 0x00 0x7f 0x30 0x80 0x7f 0x81 0x00 0x82 0x00 0x83 0x00 0x84 0x00 0x85 0x00 0x86 0x02 0x87 0x00 0x88 0x00 0x89 0x00 0x8a 0x00 0x8b 0x00 0x8c 0x01 0x8d 0x01 0x8e 0x00 0x8f 0x20 0x90 0x11 0x91 0x0a 0x92 0x10 0x93 0x00 0x94 0x00 0x95 0x00 0x96 0x00 0x97 0x00 0x98 0x00 0x99 0x00 0x9a 0x00 0x9b 0x0b 0x9c 0x40 0x9d 0x00 0x9e 0x00 0x9f 0x00 0xa0 0x00 0xa1 0x00 0xa2 0x00 0xd2 0x00 0xd3 0x00 0xd4 0x00 0xd5 0x00 0xd6 0x00 0xd7 0x00 0xd8 0x0f 0xd9 0x00 0xda 0x00