static const registerSetting_t preferredSettings[]= { {CC120X_IOCFG0, 0x06}, {CC120X_IOCFG2, 0x13}, {CC120X_IOCFG3, 0x30}, {CC120X_SYNC_CFG1, 0xA9}, {CC120X_MODCFG_DEV_E, 0x0B}, {CC120X_PREAMBLE_CFG1, 0x30}, //24 byte preamble {CC120X_PREAMBLE_CFG0, 0x8A}, {CC120X_IQIC, 0xC8}, {CC120X_CHAN_BW, 0x10}, {CC120X_MDMCFG1, 0x42}, {CC120X_MDMCFG0, 0x05}, {CC120X_SYMBOL_RATE2, 0x8F}, {CC120X_SYMBOL_RATE1, 0x75}, {CC120X_SYMBOL_RATE0, 0x10}, {CC120X_AGC_REF, 0x27}, {CC120X_AGC_CS_THR, 0xE4}, {CC120X_AGC_CFG1, 0x11}, //0x11 {CC120X_AGC_CFG0, 0x94}, {CC120X_FIFO_CFG, 0x00}, {CC120X_SETTLING_CFG, 0x0B}, {CC120X_FS_CFG, 0x12}, //{CC120X_WOR_CFG1, 0x08}, //normal mode //{CC120X_WOR_CFG0, 0x21}, //{CC120X_WOR_EVENT0_LSB, 0x21}, {CC120X_PKT_CFG2, 0x00}, {CC120X_PKT_CFG1, 0x13}, // Address checking, no broadcast {CC120X_PKT_CFG0, 0x20}, {CC120X_RFEND_CFG0, 0x00}, //0x30=TXOFF_MODE = RX ie radio goes straight to rx after tx , and terminate on bad packet (OFF) {CC120X_PKT_LEN, 0xFF}, {CC120X_IF_MIX_CFG, 0x1C}, {CC120X_TOC_CFG, 0x03}, {CC120X_MDMCFG2, 0x02}, {CC120X_FREQ2, 0x5B}, {CC120X_FREQ1, 0x70}, {CC120X_IF_ADC1, 0xEE}, {CC120X_IF_ADC0, 0x10}, {CC120X_FS_DIG1, 0x07}, {CC120X_FS_DIG0, 0xAF}, {CC120X_FS_CAL1, 0x40}, {CC120X_FS_CAL0, 0x0E}, {CC120X_FS_DIVTWO, 0x03}, {CC120X_FS_DSM0, 0x33}, {CC120X_FS_DVC0, 0x17}, {CC120X_FS_PFD, 0x00}, {CC120X_FS_PRE, 0x6E}, {CC120X_FS_REG_DIV_CML, 0x1C}, {CC120X_FS_SPARE, 0xAC}, {CC120X_FS_VCO0, 0xB5}, {CC120X_IFAMP, 0x09}, {CC120X_XOSC5, 0x0E}, {CC120X_XOSC1, 0x03}, };