1.037: ERROR: **ERROR** Set/Operation failed with status code: 0x19 2.038: ERROR: **ERROR** Set/Operation failed with status code: 0x19 3.038: ERROR: **ERROR** Set/Operation failed with status code: 0x19 4.039: ERROR: **ERROR** Set/Operation failed with status code: 0x19 5.042: ERROR: **ERROR** Set/Operation failed with status code: 0x19 6.043: ERROR: **ERROR** Set/Operation failed with status code: 0x19 7.043: ERROR: **ERROR** Set/Operation failed with status code: 0x19 8.043: ERROR: **ERROR** Set/Operation failed with status code: 0x19 9.044: ERROR: **ERROR** Set/Operation failed with status code: 0x19 10.044: ERROR: **ERROR** Set/Operation failed with status code: 0x19 11.045: ERROR: **ERROR** Set/Operation failed with status code: 0x19 11.045: Found Mac Co-Processor Version info is: 11.048: Transport: 3 11.048: Product: 1 11.048: Major: 2 11.048: Minor: 2 11.048: Maint: 0 13.050: ERROR: **ERROR** Set/Operation failed with status code: 0x19 14.050: ERROR: **ERROR** Set request failed code: 0x19 15.050: ERROR: **ERROR** Set/Operation failed with status code: 0x19 16.051: ERROR: **ERROR** Set request failed code: 0x19 17.051: ERROR: **ERROR** Set/Operation failed with status code: 0x19 19.052: ERROR: **ERROR** Set/Operation failed with status code: 0x19