static const registerSetting_t preferredSettings[]= { {CC120X_IOCFG2, 0x06}, {CC120X_SYNC_CFG1, 0xA8}, {CC120X_SYNC_CFG0, 0x13}, {CC120X_DEVIATION_M, 0x68}, {CC120X_MODCFG_DEV_E, 0x0B}, {CC120X_DCFILT_CFG, 0x26}, {CC120X_PREAMBLE_CFG0, 0x8A}, {CC120X_IQIC, 0x80}, {CC120X_CHAN_BW, 0x0F}, {CC120X_MDMCFG1, 0x40}, {CC120X_MDMCFG0, 0x05}, {CC120X_SYMBOL_RATE2, 0x96}, {CC120X_SYMBOL_RATE1, 0x87}, {CC120X_SYMBOL_RATE0, 0x2B}, {CC120X_AGC_REF, 0x27}, {CC120X_AGC_CS_THR, 0x01}, {CC120X_AGC_CFG1, 0x16}, {CC120X_AGC_CFG0, 0x84}, {CC120X_FIFO_CFG, 0x00}, {CC120X_FS_CFG, 0x12}, {CC120X_PKT_CFG2, 0x00}, {CC120X_PKT_CFG0, 0x20}, //POWER 10 {CC120X_PA_CFG1, 0x76}, {CC120X_PA_CFG0, 0x50}, {CC120X_PKT_LEN, 0xFF}, {CC120X_IF_MIX_CFG, 0x18}, {CC120X_FREQOFF_CFG, 0x22}, {CC120X_TOC_CFG, 0x03}, {CC120X_MDMCFG2, 0x00}, // Carrier frequency = 865 MHZ {CC120X_FREQ2, 0x56}, {CC120X_FREQ1, 0x80}, {CC120X_FREQ0, 0x00}, {CC120X_IF_ADC1, 0xEE}, {CC120X_IF_ADC0, 0x10}, {CC120X_FS_DIG1, 0x07}, {CC120X_FS_DIG0, 0xA5}, {CC120X_FS_CAL1, 0x40}, {CC120X_FS_CAL0, 0x0E}, {CC120X_FS_DIVTWO, 0x03}, {CC120X_FS_DSM0, 0x33}, {CC120X_FS_DVC0, 0x17}, {CC120X_FS_PFD, 0x00}, {CC120X_FS_PRE, 0x6E}, {CC120X_FS_REG_DIV_CML, 0x1C}, {CC120X_FS_SPARE, 0xAC}, {CC120X_FS_VCO0, 0xB5}, {CC120X_IFAMP, 0x0D}, {CC120X_XOSC5, 0x0E}, {CC120X_XOSC1, 0x03}, {CC120X_PARTNUMBER, 0x20}, {CC120X_PARTVERSION, 0x11}, {CC120X_MODEM_STATUS1, 0x10}, };