#! /bin/sh ### BEGIN INIT INFO # Provides: 6lbr # Required-Start: $network $remote_fs # Required-Stop: $network $remote_fs # Default-Start: 2 3 4 5 # Default-Stop: 0 1 6 # Short-Description: 6LoWPAN Border Router ### END INIT INFO set -e # /etc/init.d/6lbr: start and stop the 6LoWPAN Border Router NAME=6lbr DAEMON=/usr/lib/6lbr/$NAME DAEMON_OPT=/etc/6lbr/6lbr.conf PIDFILE=/var/run/$NAME.pid umask 022 if [ -f /lib/lsb/init-functions ]; then . /lib/lsb/init-functions elif [ -f /etc/init.d/functions ]; then . /etc/init.d/functions else log_daemon_msg () { if [ -z "${1:-}" ]; then return 1 fi echo "$@" } log_end_msg () { if [ -z "${1:-}" ]; then return 1 fi if [ $1 -eq 0 ]; then echo "... done" else echo "... failed" fi } log_action_msg () { if [ -z "${1:-}" ]; then return 1 fi echo "$@" } fi test -x $DAEMON || exit 0 d_start () { log_daemon_msg "Starting 6LoWPAN Border Router" start-stop-daemon --start --quiet --oknodo --background --make-pidfile --pidfile $PIDFILE --name $NAME --startas $DAEMON -- $DAEMON_OPT log_end_msg $? } d_stop() { log_daemon_msg "Stopping 6LoWPAN Border Router" start-stop-daemon --stop --quiet --oknodo --pidfile $PIDFILE --name $NAME --retry 5 log_end_msg $? } case "$1" in start) d_start ;; stop) d_stop ;; reload|force-reload|restart) d_stop sleep 1 d_start ;; force-stop) d_stop killall -q $NAME || true sleep 2 killall -q -9 $NAME || true ;; status) status_of_proc -p $PIDFILE $DAEMON $NAME && exit 0 || exit $? ;; *) log_action_msg "Usage: /etc/init.d/6lbr {start|stop|reload|force-reload|restart|status}" exit 1 esac exit 0