/******************************************************************************

 @file  board_buzzer.c

 @brief PWM-based buzzer interface.

 Group: WCS, BTS
 Target Device: CC2650, CC2640, CC1350

 ******************************************************************************
 
 Copyright (c) 2016, Texas Instruments Incorporated
 All rights reserved.

 Redistribution and use in source and binary forms, with or without
 modification, are permitted provided that the following conditions
 are met:

 *  Redistributions of source code must retain the above copyright
    notice, this list of conditions and the following disclaimer.

 *  Redistributions in binary form must reproduce the above copyright
    notice, this list of conditions and the following disclaimer in the
    documentation and/or other materials provided with the distribution.

 *  Neither the name of Texas Instruments Incorporated nor the names of
    its contributors may be used to endorse or promote products derived
    from this software without specific prior written permission.

 THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
 AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
 THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
 PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
 CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
 EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
 PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
 OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
 WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
 OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
 EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.

 ******************************************************************************
 Release Name: ble_sdk_2_02_01_18
 Release Date: 2016-10-26 15:20:04

 TI CC2640R2F Sensortag using TI CC2640R2F Launchpad + Educational BoosterPack MKII

 Maker/Author - Markel T. Robregado

 Modification Details : CC2640R2F Launchpad with SensorTag and Key Fob codes
                        ported from BLE Stack 2.2.1.

 Device Setup: TI CC2640R2F Launchpad + Educational BoosterPack MKII
 *****************************************************************************/

#ifndef EXCLUDE_IO

/* -----------------------------------------------------------------------------
*  Includes
* ------------------------------------------------------------------------------
*/

// TI RTOS drivers
#include <ti/sysbios/knl/Clock.h>
#include <ti/sysbios/knl/Task.h>
#include <ti/sysbios/BIOS.h>
#include <ti/sysbios/family/arm/cc26xx/Power.h>
#include <ti/sysbios/family/arm/cc26xx/PowerCC2650.h>

#include <ti/drivers/PIN/PINCC26XX.h>
#include <driverLib/timer.h>


#include "board_buzzer.h"

/* -----------------------------------------------------------------------------
*  Local variables
* ------------------------------------------------------------------------------
*/
static PIN_Handle hPin = NULL;
/* BUZZER pin state */
static PIN_State buzzerPinState;

PIN_Config buzzerPinTable[] = { Board_BUZZER | PIN_GPIO_OUTPUT_EN | PIN_GPIO_LOW | PIN_PUSHPULL | PIN_INPUT_DIS | PIN_DRVSTR_MIN, //PIN_INV_INOUT, 
                             PIN_TERMINATE };

/* -----------------------------------------------------------------------------
*  Public Functions
* ------------------------------------------------------------------------------
*/

/*******************************************************************************
 * @fn          SensorTagBuzzer_initialize
 *
 * @brief       Initialize the Buzzer
 *
 * @descr       Initializes pin
 *
 * @return      -
 */

void SensorTagBuzzer_initialize(void){
  //RTOS: Open and assign pins through PIN driver
  hPin = PIN_open(&buzzerPinState, buzzerPinTable);
}

/*******************************************************************************
 * @fn          SensorTagBuzzer_open
 *
 * @brief       Initialize the Buzzer
 *
 * @descr       Initializes pin and PWM
 *
 * @return      -
 */
void SensorTagBuzzer_open(void)
{
    //hPin = hGpioPin;

    // Turn on PERIPH power domain and clock for GPT0 and GPIO
    Power_setDependency(PERIPH_GPT0);
    Power_setConstraint(Power_SB_DISALLOW);

    // Assign GPT0
    TimerConfigure(GPT0_BASE, TIMER_CFG_SPLIT_PAIR | TIMER_CFG_A_PWM);

    // Configure pin for PWM output
#ifdef Board_BUZZER
    PINCC26XX_setMux(hPin, Board_BUZZER, IOC_PORT_MCU_PORT_EVENT0);
#endif
}


/*******************************************************************************
 * @fn          SensorTagBuzzer_setFrequency
 *
 * @brief       Set the frequency (3Hz - 8 KHz)
 *
 * @return      return true if the frequency is within range
 */
bool SensorTagBuzzer_setFrequency(uint16_t freq)
{
    uint32_t ticks;
    uint32_t loadLow;
    uint32_t loadHigh;
    uint32_t matchLow;
    uint32_t matchHigh;

    if (hPin == NULL)
    {
        // Make sure the pin is not used when not open
        return false;
    }

    if (freq < BUZZER_FREQ_MIN && freq > BUZZER_FREQ_MAX)
    {
        return false;
    }

    // Stop timer during reconfiguration
    TimerDisable(GPT0_BASE, TIMER_A);

    // Calculate timer load and match values
    ticks = 48000000 / freq;
    loadLow = ticks & 0x0000FFFF;
    loadHigh = (ticks & 0x00FF0000) >> 16;
    matchLow = (ticks / 2) & 0x0000FFFF;
    matchHigh = ((ticks / 2) & 0x00FF0000) >> 16;

    // Set timer load
    TimerLoadSet(GPT0_BASE, TIMER_A, loadLow);
    TimerPrescaleSet(GPT0_BASE, TIMER_A, loadHigh);

    // Set timer match
    TimerMatchSet(GPT0_BASE, TIMER_BOTH, matchLow);
    TimerPrescaleMatchSet(GPT0_BASE, TIMER_A, matchHigh);

    // Start timer
    TimerEnable(GPT0_BASE, TIMER_A);

    return true;
}

/*******************************************************************************
 * @fn          SensorTagBuzzer_close
 *
 * @brief       Closes the buzzer interface
 *
 * @return      -
 */
void SensorTagBuzzer_close(void)
{
    if (hPin != NULL)
    {
        // Configure pin as GPIO
#ifdef Board_BUZZER
        PINCC26XX_setMux(hPin, Board_BUZZER, IOC_PORT_GPIO);
#endif
        // Turn off PERIPH power domain and clock for GPT0
        Power_releaseDependency(PERIPH_GPT0);
        Power_releaseConstraint(Power_SB_DISALLOW);

        hPin = NULL;
    }
}

#endif // EXCLUDE_IO