04:01:02.71 COM17 SYS_OSAL_NV_WRITE (0x2109) Id: 0x0003 Offset: 0x00 Len: 0x01 Value: . (0x03) 04:01:02.72 COM17 SYS_OSAL_NV_WRITE_SRSP (0x6109) Status: SUCCESS (0x0) 04:01:09.74 COM17 SYS_RESET (0x4100) Type: 0x00 (HARD RESET) (0x0) 04:01:12.23 COM17 SYS_RESET_RESPONSE (0x4180) Reason: 0x02 TransportRev: 0x02 Product: 0x00 MajorRel: 0x02 MinorRel: 0x07 HwRev: 0x02 04:01:43.26 COM17 SYS_OSAL_NV_WRITE (0x2109) Id: 0x0087 Offset: 0x00 Len: 0x01 Value: . (0x01) 04:01:43.3 COM17 SYS_OSAL_NV_WRITE_SRSP (0x6109) Status: SUCCESS (0x0) 04:01:59.63 COM17 APP_CNF_BDB_SET_CHANNEL (0x2F08) isPrimary: TRUE (0x1) Channel: CHNL_0x00002000 (0x2000) 04:01:59.65 COM17 APP_CNF_BDB_SET_CHANNEL_SRSP (0x6F08) Status: SUCCESS (0x0) 04:02:05.33 COM17 APP_CNF_BDB_SET_CHANNEL (0x2F08) isPrimary: FALSE (0x0) Channel: NONE (0x0) 04:02:05.35 COM17 APP_CNF_BDB_SET_CHANNEL_SRSP (0x6F08) Status: SUCCESS (0x0) 04:03:41.98 COM17 APP_CNF_BDB_START_COMMISSIONING (0x2F05) CommissioningMode: (0x02) Network Steering (0x2) 04:03:43.6 COM17 APP_CNF_BDB_START_COMMISSIONING_SRSP (0x6F05) Status: SUCCESS (0x0) 04:03:43.6 COM17 ZDO_STATE_CHANGE_IND (0x45C0) State: INVALID_PARAMETER (0x2) 04:03:43.62 COM17 APP_CNF_BDB_COMMISSIONING_NOTIFICATION (0x4F80) Status: 1 (0x1) Commissioning Mode: 0x01 (Network Steering) (0x1) Commissioning Mode: 0x02 (Network Steering) (0x2) 04:03:43.92 COM17 ZDO_STATE_CHANGE_IND (0x45C0) State: SUCCESS (0x0) 04:03:43.93 COM17 APP_CNF_BDB_COMMISSIONING_NOTIFICATION (0x4F80) Status: 0x02 (No Network) (0x2) Commissioning Mode: 0x01 (Network Steering) (0x1) Commissioning Mode: 0 (0x0)