// //Script example FRxx UART BSL // //Device : MSP430FR4133 //Comm Bridge: MSP-BSL Rocket // //Download blink application through //UART BSL in FRAM device // LOG MODE FRxx UART 9600 COM5 //gives wrong password to do mass erase RX_PASSWORD pass32_wrong.txt // //add delay after giving wrong password //because the device does not give //any response after wrong password applied // DELAY 2000 RX_PASSWORD pass32_default.txt RX_DATA_BLOCK HEX_FIle.txt SET_PC 0xC400