/* --COPYRIGHT--,BSD_EX
 * Copyright (c) 2012, Texas Instruments Incorporated
 * All rights reserved.
 *
 * Redistribution and use in source and binary forms, with or without
 * modification, are permitted provided that the following conditions
 * are met:
 *
 * *  Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 *
 * *  Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in the
 *    documentation and/or other materials provided with the distribution.
 *
 * *  Neither the name of Texas Instruments Incorporated nor the names of
 *    its contributors may be used to endorse or promote products derived
 *    from this software without specific prior written permission.
 *
 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
 *
 *******************************************************************************
 * 
 *                       MSP430 CODE EXAMPLE DISCLAIMER
 *
 * MSP430 code examples are self-contained low-level programs that typically
 * demonstrate a single peripheral function or device feature in a highly
 * concise manner. For this the code may rely on the device's power-on default
 * register values and settings such as the clock configuration and care must
 * be taken when combining code from several examples to avoid potential side
 * effects. Also see www.ti.com/grace for a GUI- and www.ti.com/msp430ware
 * for an API functional library-approach to peripheral configuration.
 *
 * --/COPYRIGHT--*/
//*******************************************************************************
//  MSP430F51x2 Demo - TimerD0, PWM TD0.1-2, Up/Down Mode, DCO SMCLK
//
//  Description: This program generates two PWM outputs on P1.7 and P2.0 using
//  TimerD0 configured for up/down mode. The value in CCR0, 128, defines the
//  PWM period/2 and the values in CCR1 and CCR2 the PWM duty cycles. Using
//  ~1.045MHz SMCLK as TDCLK, the timer period is ~233us with a 75% duty cycle
//  on P1.7 and 25% on P2.0. PWM freq = 4kHz. 
//  SMCLK = MCLK = TDCLK = default DCO ~1.045MHz.
//
//                MSP430F51x2
//            -------------------
//        /|\|                   |
//         | |                   |
//         --|RST                |
//           |                   |
//           |         P1.7/TD0.1|--> CCR1 - 75% PWM
//           |         P2.0/TD0.2|--> CCR2 - 25% PWM
//
//  B. Nisarga
//  Texas Instruments Inc.
//  Dec 2009
//  Built with CCS v4 and IAR Embedded Workbench Version: 4.21
//******************************************************************************
#include <msp430.h>

int main(void)
{
  WDTCTL = WDTPW + WDTHOLD;                 // Stop WDT
  // configure ports
  P1SEL |= BIT7;                            // P1.7, option select
  P1DIR |= BIT7;                            // P1.7 output
  P2SEL |= BIT2;                            // P2.0 options select
  P2DIR |= BIT2;                            // P2.0 output
  P2SEL |= BIT0;                            // P2.0 options select
  P2DIR |= BIT0;                            // P2.0 output
  P2SEL |= BIT3;                            // P2.0 options select
  P2DIR |= BIT3;                            // P2.0 output

  TD0CTL0 = TDSSEL_2;        // SMCLK, up-down mode, clear TDR
  TD0CTL1 |= TDCLKM_1;
  TD0HCTL0 = TDHM_0 + TDHREGEN + TDHEN; // Hi-res clock 8x TDCLK,

  TD1CTL1 = TDCLKM_2;

  // Configure Slave TEC1
  TEC1XCTL2 |= TECAXCLREN;
  TD0CTL0 |= TDCLR; // Clear timer counter master+slave
  // Configure TD0
  TD0CCR0 = 200; // TD0CCR0
  TD0CCR1 = 40; // 20% dutycycle
  TD0CCTL1 |= OUTMOD_7; // TD0CCR1, Reset/Set
  TD0CCR2 = 40; // 20% dutycycle
  TD0CCTL2 |= OUTMOD_7; // TD0CCR1, Reset/Set

  TD1CCR0 = 200; // TD1CCR0
  TD1CCR1 = 40; // 60% dutycycle
  TD1CCTL1 |= OUTMOD_7; // TD1CCR1, Reset/Set
  TD1CCR2 = 40; // 60% dutycycle
  TD1CCTL2 |= OUTMOD_7; // TD1CCR1, Reset/Set

 //TD1CTL0 |=  MC_1;        // SMCLK, up-down mode, clear TDR*/
  TD0CTL0 |= MC_3;
 // TD0CTL0 |= TDCLR;
  __no_operation();                         // For debugger
  __no_operation();                         // For debugger
  __no_operation();                         // For debugger
  __no_operation();                         // For debugger
  __no_operation();                         // For debugger
  TD0CTL0 |= TDCLR; // Clear timer counter master+slave

  __bis_SR_register(LPM0_bits);             // Enter LPM0
  __no_operation();                         // For debugger
}