// //Script example 6xx UART BSL //Device tested: MSP430F6459 //Comm Bridge used: MSP-BSL Rocket // //Download the blink application //through UART BSL // LOG MODE 6xx UART 9600 COM7 //gives the wrong password to //mass erase the memory RX_PASSWORD .\pass32_wrong.txt DELAY 2000 RX_PASSWORD .\pass32_default.txt RX_DATA_BLOCK .\BSL_430.txt //RX_DATA_BLOCK .\blinkLED_f6459.txt CRC_CHECK 0x1010 0x0020 0x4872 CRC_CHECK 0xffc6 0x00D0 0xacf7 SET_PC 0x1010