@echo off rem ---- initialize environment variables ----------------------------- setlocal set workdir=%CD% set HANDLER="%workdir%\bsldemo2.exe" set BSL="%workdir%\bsl_150.txt" set BSL130="%workdir%\BL_130V.txt" set BSL150="%workdir%\BL_150S_14x.txt" set TXT="%workdir%\10kv_PI.txt" set ComPort=COM3 goto test1 :test1 echo --- test F413 (V1.30), F123 (V1.40), both 1 mass erase cycle ---- echo. %HANDLER% -c%ComPort% -m1 +eapvw %TXT% goto end :test2 %HANDLER% -c%ComPort% +pvrw %TXT% %HANDLER% -c%ComPort% -w %TXT% %HANDLER% -c%ComPort% -s2 -w %TXT% %HANDLER% -c%ComPort% -w +vr -pint_vect.txt %TXT% goto end rem ---- clear environment variables --------------------------------- :end pause set HANDLER= set BSL= set BSL130= set BSL150= set TXT= set ComPort=