/******************************************************************************/ /* lnk_msp430fg477.cmd - LINKER COMMAND FILE FOR LINKING MSP430FG477 PROGRAMS */ /* */ /* Ver | dd mmm yyyy | Who | Description of changes */ /* =====|=============|======|============================================= */ /* 0.01| 08 Mar 2004 | A.D. | First prototype */ /* 0.02| 26 Mai 2004 | A.D. | Leading symbol underscores removed, */ /* | | | Interrupt vector definition changed */ /* 0.03| 22 Jun 2004 | A.D. | File reformatted */ /* */ /* Usage: lnk430 -o -m lnk.cmd */ /* cl430 -z -o -m lnk.cmd */ /* */ /*----------------------------------------------------------------------------*/ /* These linker options are for command line linking only. For IDE linking, */ /* you should set your linker options in Project Properties */ /* -c LINK USING C CONVENTIONS */ /* -stack 0x0100 SOFTWARE STACK SIZE */ /* -heap 0x0100 HEAP AREA SIZE */ /*----------------------------------------------------------------------------*/ /* 'Allocate' peripheral registers at given addresses */ /*----------------------------------------------------------------------------*/ /****************************************************************************/ /* SPECIFY THE SYSTEM MEMORY MAP */ /****************************************************************************/ MEMORY { SFR : origin = 0x0000, length = 0x0010 PERIPHERALS_8BIT : origin = 0x0010, length = 0x00F0 PERIPHERALS_16BIT : origin = 0x0100, length = 0x0100 RAM : origin = 0x0200, length = 0x0400 INFOA : origin = 0x10C0, length = 0x0040 INFOB : origin = 0x1080, length = 0x0040 INFOC : origin = 0x1040, length = 0x0040 INFOD : origin = 0x1000, length = 0x0040 FLASH : origin = 0x8000, length = 0x73E0 /* Reserved segment definition for the main program's interrupt vectors,* reset vector, branch vectors. */ BRINTVEC : origin = 0xFE00, length = 0x180 /* Relocated segment definition for interrupt vectors / reset vector. */ INT00 : origin = 0xF3E0, length = 0x0002 INT01 : origin = 0xF3E2, length = 0x0002 INT02 : origin = 0xF3E4, length = 0x0002 INT03 : origin = 0xF3E6, length = 0x0002 INT04 : origin = 0xF3E8, length = 0x0002 INT05 : origin = 0xF3EA, length = 0x0002 INT06 : origin = 0xF3EC, length = 0x0002 INT07 : origin = 0xF3EE, length = 0x0002 INT08 : origin = 0xF3F0, length = 0x0002 INT09 : origin = 0xF3F2, length = 0x0002 INT10 : origin = 0xF3F4, length = 0x0002 INT11 : origin = 0xF3F6, length = 0x0002 INT12 : origin = 0xF3F8, length = 0x0002 INT13 : origin = 0xF3FA, length = 0x0002 INT14 : origin = 0xF3FC, length = 0x0002 RESET : origin = 0xF3FE, length = 0x0002 /* Reserved main interrupt vectors space. */ MAININTVEC : origin = 0xFF80, length = 0x0080 } /****************************************************************************/ /* SPECIFY THE SECTIONS ALLOCATION INTO MEMORY */ /****************************************************************************/ SECTIONS { .bss : {} > RAM /* GLOBAL & STATIC VARS */ .sysmem : {} > RAM /* DYNAMIC MEMORY ALLOCATION AREA */ .stack : {} > RAM (HIGH) /* SOFTWARE SYSTEM STACK */ .text : {} > FLASH /* CODE */ .text:_isr : {} > FLASH /* ISR CODE SPACE */ .cinit : {} > FLASH /* INITIALIZATION TABLES */ .const : {} > FLASH /* CONSTANT DATA */ .cio : {} > RAM /* C I/O BUFFER */ .pinit : {} > FLASH /* C++ CONSTRUCTOR TABLES */ .infoA : {} > INFOA /* MSP430 INFO FLASH MEMORY SEGMENTS */ .infoB : {} > INFOB .infoC : {} > INFOC .infoD : {} > INFOD .mainintvec : {} > MAININTVEC /* MAIN PROGRAM INT VECTOR TABLE */ .brintvec : {} > BRINTVEC /* BRANCH INST PROGRAM INT VECTOR TABLE */ .int00 : {} > INT00 /* MSP430 INTERRUPT VECTORS */ .int01 : {} > INT01 .int02 : {} > INT02 .int03 : {} > INT03 .int04 : {} > INT04 .int05 : {} > INT05 .int06 : {} > INT06 .int07 : {} > INT07 .int08 : {} > INT08 .int09 : {} > INT09 .int10 : {} > INT10 .int11 : {} > INT11 .int12 : {} > INT12 .int13 : {} > INT13 .int14 : {} > INT14 .reset : {} > RESET /* MSP430 RESET VECTOR */ } /****************************************************************************/ /* INCLUDE PERIPHERALS MEMORY MAP */ /****************************************************************************/ -l msp430xG47x.cmd