//  MSP432P401M - ADC14, Sample A1, AVcc Ref and Timer32 Example, One-shot mode in free run
//
//  Description:A single sample is made on A1 with reference to AVcc.
//              ADC14 internal oscillator times sample (16x) and conversion.
//              Timer 32 (module 0) is set up in 32-bit, free-run, and periodic mode.
//              Timer count is loaded with an initial value of 0xFFFFFF.
//              After perform some function, the timer interrupt triggers
//              and the ISR is executed. Within the ISR, timer counts down and reaches the 0.
//              Software sets ADC14_CTL0_SC to start sample and
//              conversion - ADC14_CTL0 automatically cleared at EOC.It just clears the interrupt flag
//              and exits back to the main application and enters a while loop.


//************************************************************************************************//
//   SAYALI PATHAK
//   3 Feb 2017 (Created)
//   8 Feb 2017 (Changes)
#include "MSP432P401M.h"
#include <stdint.h>

//Defining variables for inclinometer ADC conversions
//Nikhil Bapat 8 Feb 2017

unsigned int i;
unsigned int j;
unsigned int l=1;


//Defining variables for inclinometer voltage to angel conversions
//
//

//Counters for debugging
unsigned int m=0;
unsigned int n=0;

//*************************************************************************************
//Main code
int main(void)
{
      //Stop watchdog timer
      WDT_A->CTL = WDT_A_CTL_PW |  WDT_A_CTL_HOLD;

    // Configure GPIO
    //this port pins is used as a UART pin
     // P1->DIR |= BIT0;
     //P1->OUT &= ~BIT0;

         P5->SEL1 |= BIT4;                       // Configure P5.4 for ADC
         P5->SEL0 |= BIT4;


    // UNUSED pin setup

         P10->DIR &= ~(BIT0 + BIT1 + BIT2 + BIT3); // set P10 as input direction
         P10->REN |= BIT0 +  BIT1 + BIT2 + BIT3; //enable pull-up/pull-down resistors on P10
         P10->OUT &= ~(BIT0 +  BIT1 + BIT2 + BIT3); //Set P10 resistors to pull down

         P1->DIR &= ~(BIT1 + BIT4 + BIT5 + BIT6 + BIT7);
         P1->REN |= BIT1 + BIT4 + BIT5 + BIT6 + BIT7;
         P1->OUT &= ~(BIT1 + BIT4 + BIT5 + BIT6 + BIT7);

         P2->DIR &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);
         P2->REN |= BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7;
         P2->OUT &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);

         P8->DIR &= BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7;
         P8->REN |= BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7;
         P8->OUT &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);

         P9->DIR &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5);
         P9->REN |= BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 ;
         P9->OUT &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5);

         P6->DIR &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);
         P6->REN |= BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7;
         P6->OUT &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);

         P4->DIR &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);
         P4->REN |= BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7;
         P4->OUT &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);

         P5->DIR &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);
         P5->REN |= BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7;
         P5->OUT &= ~(BIT0 + BIT1 + BIT2 + BIT3 + BIT4 + BIT5 + BIT6 + BIT7);

         P7->DIR &= ~(BIT0 + BIT1 + BIT2 + BIT3);
         P7->REN |= BIT0 + BIT1 + BIT2 + BIT3;
         P7->OUT &= ~(BIT0 + BIT1 + BIT2 + BIT3);

       /*  //SAYALI PATHAK 9 FEB 2017
         // Configure DCO to 48MHz, ensure MCLK uses DCO as source
         CS->KEY = CS_KEY_VAL ;                  // Unlock CS module for register access
         CS->CTL0 = 0;                           // Reset tuning parameters
         CS->CTL0 = CS_CTL0_DCORSEL_5;           // Set DCO to 48MHz
         CS->CTL1 = (CS->CTL1 & ~(CS_CTL1_SELM_MASK | CS_CTL1_DIVM_MASK)) |  CS_CTL1_SELM_3;  // Select MCLK = DCO, no divider
         CS->KEY = 0;                            // Lock CS module from unintended accesses */

        //ADC Setup
        ADC14->CTL0 = ADC14_CTL0_SHT0_2 | ADC14_CTL0_SHP | ADC14_CTL0_ON; // Sampling time, S&H=16, ADC14 on
       //ADC14->CTL1 = ADC14_CTL1_RES_2;         // Use sampling timer, 12-bit conversion results
        ADC14->CTL1 = ADC14_CTL1_RES_3;         // Use sampling timer, 14-bit conversion results
        ADC14->MCTL[0] |= ADC14_MCTLN_INCH_1;   // A1 ADC input select; Vref=AVCC
      // ADC14->IER0 |= ADC14_IER0_IE0;          // Enable ADC conv complete interrupt



  /*  // Timer32 set up in one-shot, free run, 32-bit, no pre-scale
    TIMER32_1->CONTROL = TIMER32_CONTROL_SIZE |
           TIMER32_CONTROL_ONESHOT;

   //  Load Timer32 Counter with initial value
   TIMER32_1->LOAD= 0xFFFFFF;

    // Enable the Timer32 interrupt in NVIC
    __enable_irq();
    NVIC->ISER[0] = 1 << ((T32_INT1_IRQn) & 31);

    // Start Timer32 and enable interrupt
    TIMER32_1->CONTROL |= TIMER32_CONTROL_ENABLE |
           TIMER32_CONTROL_IE;

    // Disable sleep on exit from ISR
    SCB->SCR &= ~SCB_SCR_SLEEPONEXIT_Msk;

    // Enter LPM0 and wait for the timer interrupt to wake-up
    __sleep();
    __no_operation();*/



   while (1)
   {
    if(l == 1)
   {

       // Timer32 set up in periodic ,free run, 32-bit, no pre-scale
       TIMER32_1->CONTROL = TIMER32_CONTROL_SIZE | TIMER32_CONTROL_ONESHOT;

       // Load Timer32 Counter with initial value
        TIMER32_1->LOAD= 0xFFFFFF;
      //  TIMER32_1->LOAD= 0xFFFF;

      // Enable the Timer32 interrupt in NVIC
       __enable_irq();
       NVIC->ISER[0] = 1 << ((T32_INT1_IRQn) & 31);

       // Disable sleep on exit from ISR
       SCB->SCR &= ~SCB_SCR_SLEEPONEXIT_Msk;

       // Start Timer32 and enable interrupt
       TIMER32_1->CONTROL |= TIMER32_CONTROL_ENABLE |  TIMER32_CONTROL_IE;


      // Enter LPM0 and wait for the timer interrupt to wake-up
      //  __sleep();
      // __no_operation();


       m++;
       if (m>50000)
       {
           m=0;
       }

       l=0;

   }
   }
 }
void T32_INT1_IRQHandler(void)
{
    // P1->OUT ^= BIT0;                    // Toggle P1.0 LED

    // Start sampling/conversion
       ADC14->CTL0 |= ADC14_CTL0_ENC | ADC14_CTL0_SC;
       n++;
       if (n==50000)
       {
           n=0;
       }


     TIMER32_1->INTCLR |= BIT0;  // Clear Timer32 interrupt flag

     // Disable the timer and interrupt
      TIMER32_1->CONTROL &= ~(TIMER32_CONTROL_ENABLE |TIMER32_CONTROL_IE);
     l= 1;

}