/******************************************************************************/ /* LINKER COMMAND FILE FOR MSPBoot BOOTLOADER USING msp430f5529 */ /* File generated with MSPBootLinkerGen.pl on 06-22-2017 */ /*----------------------------------------------------------------------------*/ /****************************************************************************/ /* SPECIFY THE SYSTEM MEMORY MAP */ /****************************************************************************/ /* The following definitions can be changed to customize the memory map for a different device * or other adjustments * Note that the changes should match the definitions used in MEMORY and SECTIONS * */ /* RAM Memory Addresses */ __RAM_Start = 0x1C00; /* RAM Start */ __RAM_End = 0x5BFF; /* RAM End */ /* RAM shared between App and Bootloader, must be reserved */ PassWd = 0x1C00; /* Password sent by App to force boot mode */ StatCtrl = 0x1C02; /* Status and Control byte used by Comm */ /* Unreserved RAM used for Bootloader or App purposes */ _NonReserved_RAM_Start = 0x1C03; /* Non-reserved RAM */ /* Flash memory addresses */ __Flash_Start = 0x2AE00; /* Start of Application area */ /* Reserved Flash locations for Bootloader Area */ __Boot_Start = 0x5CFE; /* Boot flash */ __Boot_Reset = 0xFFFE; /* Boot reset vector */ __Boot_VectorTable = 0xFF80; /* Boot vector table */ //__Boot_SharedCallbacks_Len = 6; /* Length of shared callbacks (2 calls =4B(msp430) or 8B(msp430x) */ //__Boot_SharedCallbacks = 0xFF7A; /* Start of Shared callbacks */ //_BOOT_APPVECTOR = __Boot_SharedCallbacks; /* Definition for application table */ _Appl_Proxy_Vector_Start = 0x5C00; /* Proxy interrupt table */ /* Reserved Flash locations for Application Area */ /* MEMORY definition, adjust based on definitions above */ MEMORY { SFR : origin = 0x0000, length = 0x0010 PERIPHERALS_8BIT : origin = 0x0010, length = 0x00F0 PERIPHERALS_16BIT : origin = 0x0100, length = 0x0100 // RAM from _NonReserved_RAM_Start - __RAM_End RAM : origin = 0x1C03, length = 0x3FFC // Info Mem Sections INFOA : origin = 0x1980, length = 0x80 INFOB : origin = 0x1900, length = 0x80 INFOC : origin = 0x1880, length = 0x80 INFOD : origin = 0x1800, length = 0x80 // Flash from _App_Start -> (APP_PROXY_VECTORS-1) FLASH : origin = 0x2AE00, length = 0x1AE00 // Interrupt Proxy table from _App_Proxy_Vector_Start->(RESET-1) APP_PROXY_VECTORS : origin = 0x5C00, length = 252 // App reset from _App_Reset_Vector RESET : origin = 0x5CFC, length = 0x0002 } /****************************************************************************/ /* SPECIFY THE SECTIONS ALLOCATION INTO MEMORY */ /****************************************************************************/ SECTIONS { .bss : {} > RAM /* GLOBAL & STATIC VARS */ .data : {} > RAM /* GLOBAL & STATIC VARS */ .sysmem : {} > RAM /* DYNAMIC MEMORY ALLOCATION AREA */ .stack : {} > RAM (HIGH) /* SOFTWARE SYSTEM STACK */ .text:_isr : {} > FLASH /* Code ISRs */ .text : {} >> FLASH /* CODE */ .cinit : {} > FLASH /* INITIALIZATION TABLES*/ .const : {} >> FLASH /* CONSTANT DATA */ .cio : {} > RAM /* C I/O BUFFER */ .infoA : {} > INFOA /* MSP430 INFO FLASH Memory segments */ .infoB : {} > INFOB .infoC : {} > INFOC .infoD : {} > INFOD .APP_PROXY_VECTORS : {} > APP_PROXY_VECTORS /* INTERRUPT PROXY TABLE */ .reset : {} > RESET /* MSP430 RESET VECTOR */ } /****************************************************************************/ /* INCLUDE PERIPHERALS MEMORY MAP */ /****************************************************************************/ -l msp430f5438a.cmd