#include int temp; unsigned int ADC_val[512]; unsigned int counter = 0; int main(void) { WDTCTL = WDTPW | WDTHOLD; // Stop WDT // GPIO Setup P1OUT &= ~BIT0; // Clear LED to start P1DIR |= BIT0; // Set P1.0/LED to output P1SEL1 |= BIT5; // Configure P1.1 for ADC P1SEL0 |= BIT5; // Disable the GPIO power-on default high-impedance mode to activate // previously configured port settings PM5CTL0 &= ~LOCKLPM5; // Configure ADC12 ADC12CTL0 = ADC12SHT0_2 | ADC12ON; // Sampling time, S&H=16, ADC12 on ADC12CTL1 = ADC12SHP; // Use sampling timer ADC12CTL2 |= ADC12RES_2; // 12-bit conversion results ADC12MCTL0 |= ADC12INCH_5; // A1 ADC input select; Vref=AVCC ADC12IER0 |= ADC12IE0; // Enable ADC conv complete interrupt while (1) { __delay_cycles(5000); ADC12CTL0 |= ADC12ENC | ADC12SC; // Start sampling/conversion __bis_SR_register(LPM0_bits | GIE); // LPM0, ADC12_ISR will force exit __no_operation(); // For debugger } } #if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__) #pragma vector = ADC12_VECTOR __interrupt void ADC12_ISR(void) #elif defined(__GNUC__) void __attribute__ ((interrupt(ADC12_VECTOR))) ADC12_ISR (void) #else #error Compiler not supported! #endif { switch(__even_in_range(ADC12IV, ADC12IV_ADC12RDYIFG)) { case ADC12IV_NONE: break; // Vector 0: No interrupt case ADC12IV_ADC12OVIFG: break; // Vector 2: ADC12MEMx Overflow case ADC12IV_ADC12TOVIFG: break; // Vector 4: Conversion time overflow case ADC12IV_ADC12HIIFG: break; // Vector 6: ADC12BHI case ADC12IV_ADC12LOIFG: break; // Vector 8: ADC12BLO case ADC12IV_ADC12INIFG: break; // Vector 10: ADC12BIN case ADC12IV_ADC12IFG0: // Vector 12: ADC12MEM0 Interrupt if(counter == 512) counter = 0; ADC_val[counter++] = ADC12MEM0; case ADC12IV_ADC12IFG1: break; // Vector 14: ADC12MEM1 case ADC12IV_ADC12IFG2: break; // Vector 16: ADC12MEM2 case ADC12IV_ADC12IFG3: break; // Vector 18: ADC12MEM3 case ADC12IV_ADC12IFG4: break; // Vector 20: ADC12MEM4 case ADC12IV_ADC12IFG5: break; // Vector 22: ADC12MEM5 case ADC12IV_ADC12IFG6: break; // Vector 24: ADC12MEM6 case ADC12IV_ADC12IFG7: break; // Vector 26: ADC12MEM7 case ADC12IV_ADC12IFG8: break; // Vector 28: ADC12MEM8 case ADC12IV_ADC12IFG9: break; // Vector 30: ADC12MEM9 case ADC12IV_ADC12IFG10: break; // Vector 32: ADC12MEM10 case ADC12IV_ADC12IFG11: break; // Vector 34: ADC12MEM11 case ADC12IV_ADC12IFG12: break; // Vector 36: ADC12MEM12 case ADC12IV_ADC12IFG13: break; // Vector 38: ADC12MEM13 case ADC12IV_ADC12IFG14: break; // Vector 40: ADC12MEM14 case ADC12IV_ADC12IFG15: break; // Vector 42: ADC12MEM15 case ADC12IV_ADC12IFG16: break; // Vector 44: ADC12MEM16 case ADC12IV_ADC12IFG17: break; // Vector 46: ADC12MEM17 case ADC12IV_ADC12IFG18: break; // Vector 48: ADC12MEM18 case ADC12IV_ADC12IFG19: break; // Vector 50: ADC12MEM19 case ADC12IV_ADC12IFG20: break; // Vector 52: ADC12MEM20 case ADC12IV_ADC12IFG21: break; // Vector 54: ADC12MEM21 case ADC12IV_ADC12IFG22: break; // Vector 56: ADC12MEM22 case ADC12IV_ADC12IFG23: break; // Vector 58: ADC12MEM23 case ADC12IV_ADC12IFG24: break; // Vector 60: ADC12MEM24 case ADC12IV_ADC12IFG25: break; // Vector 62: ADC12MEM25 case ADC12IV_ADC12IFG26: break; // Vector 64: ADC12MEM26 case ADC12IV_ADC12IFG27: break; // Vector 66: ADC12MEM27 case ADC12IV_ADC12IFG28: break; // Vector 68: ADC12MEM28 case ADC12IV_ADC12IFG29: break; // Vector 70: ADC12MEM29 case ADC12IV_ADC12IFG30: break; // Vector 72: ADC12MEM30 case ADC12IV_ADC12IFG31: break; // Vector 74: ADC12MEM31 case ADC12IV_ADC12RDYIFG: break; // Vector 76: ADC12RDY default: break; } __bic_SR_register_on_exit(LPM0_bits); // Exit active CPU }