// // E. Chen // Texas Instruments Inc. // January 2014 // Built with CCS Version: 5.5.0 and IAR Embedded Workbench Version: 5.52 //****************************************************************************** #include unsigned char TXData; unsigned char TXByteCtr; void main(void) { WDTCTL = WDTPW | WDTHOLD; // Stop WDT // Setup P2.5 UCB0SCL, P2.6 UCB0SDA P2SEL0 |= BIT5 | BIT6; // Set P2.5,P2.6 to UCB0SCL, UCB0SDA // Setup eUSCI_B0 UCB0CTLW0 |= UCSWRST; // Enable SW reset UCB0CTLW0 |= UCMST | UCMODE_3 | UCSSEL_2; // I2C Master, use SMCLK UCB0BRW_L = 12; // fSCL = SMCLK/12 = ~100kHz UCB0BRW_H = 0; UCB0I2CSA = 0x00; // Slave Address is 000h UCB0CTLW0 &= ~UCSWRST; // Clear SW reset, resume operation UCB0IE |= UCTXIE0; // Enable TX interrupt TXData = 0x01; // Holds TX data while (1) { TXByteCtr = 1; // Load TX byte counter while (UCB0CTLW0 & UCTXSTP) ; // Ensure stop condition got sent UCB0CTLW0 |= UCTR | UCTXSTT; // I2C TX, start condition __bis_SR_register(LPM0_bits | GIE); // Enter LPM0 w/ interrupts __no_operation(); // Remain in LPM0 until all data // is TX'd TXData++; // Increment data byte } } //------------------------------------------------------------------------------ // The USCIAB0_ISR is structured such that it can be used to transmit any // number of bytes by pre-loading TXByteCtr with the byte count. //------------------------------------------------------------------------------ // USCI_B0 interrupt service routine #if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__) #pragma vector = USCI_B0_VECTOR __interrupt void USCI_B0_ISR(void) #elif defined(__GNUC__) void __attribute__ ((interrupt(USCI_B0_VECTOR))) USCI_B0_ISR (void) #else #error Compiler not supported! #endif { switch (__even_in_range(UCB0IV, 30)) { case USCI_NONE: break; // No interrupts case USCI_I2C_UCALIFG: break; // ALIFG case USCI_I2C_UCNACKIFG: break; // NACKIFG case USCI_I2C_UCSTTIFG: break; // STTIFG case USCI_I2C_UCSTPIFG: break; // STPIFG case USCI_I2C_UCRXIFG3: break; // RXIFG3 case USCI_I2C_UCTXIFG3: break; // TXIFG3 case USCI_I2C_UCRXIFG2: break; // RXIFG2 case USCI_I2C_UCTXIFG2: break; // TXIFG2 case USCI_I2C_UCRXIFG1: break; // RXIFG1 case USCI_I2C_UCTXIFG1: break; // TXIFG1 case USCI_I2C_UCRXIFG0: break; // RXIFG0 case USCI_I2C_UCTXIFG0: // TXIFG0 if (TXByteCtr) // Check TX byte counter { UCB0TXBUF = TXData; // Load TX buffer TXByteCtr--; // Decrement TX byte counter } else { UCB0IFG &= ~UCTXIFG; // Clear USCI_B0 TX int flag UCB0CTL1 |= UCTXSTP; // I2C stop condition __bic_SR_register_on_exit(LPM0_bits); // Exit LPM0 } break; case USCI_I2C_UCBCNTIFG: break; // CNTIFG case USCI_I2C_UCCLTOIFG: break; // LTOIFG case USCI_I2C_UCBIT9IFG: break; // BIT9IFG default: break; } }