/* --COPYRIGHT--,BSD
 * Copyright (c) 2017, Texas Instruments Incorporated
 * All rights reserved.
 *
 * Redistribution and use in source and binary forms, with or without
 * modification, are permitted provided that the following conditions
 * are met:
 *
 * *  Redistributions of source code must retain the above copyright
 *    notice, this list of conditions and the following disclaimer.
 *
 * *  Redistributions in binary form must reproduce the above copyright
 *    notice, this list of conditions and the following disclaimer in the
 *    documentation and/or other materials provided with the distribution.
 *
 * *  Neither the name of Texas Instruments Incorporated nor the names of
 *    its contributors may be used to endorse or promote products derived
 *    from this software without specific prior written permission.
 *
 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
 * --/COPYRIGHT--*/
//******************************************************************************
//!  EUSCI_A1 External Loopback test using EUSCI_A_UART_init API
//!
//!  Description: This demo connects TX to RX of the MSP430 UART
//!  The example code shows proper initialization of registers
//!  and interrupts to receive and transmit data.
//!
//!  ACLK = BRCLK = 32.768kHz, MCLK = SMCLK = DCO = ~1MHz
//!
//!
//!      Tested on MSP430FR5969
//!             -----------------
//!       RST -|     P2.0/UCA1TXD|----|
//!            |                 |    |
//!            |                 |    |
//!            |     P2.1/UCA1RXD|----|
//!            |                 |
//!
//! This example uses the following peripherals and I/O signals.  You must
//! review these and change as needed for your own board:
//! - UART peripheral
//! - GPIO Port peripheral (for UART pins)
//! - UCA1TXD
//! - UCA1RXD
//!
//! This example uses the following interrupt handlers.  To use this example
//! in your own application you must add these interrupt handlers to your
//! vector table.
//! - USCI_A1_VECTOR.
//******************************************************************************
#include "driverlib.h"

uint16_t i;
uint8_t RXData = 0, TXData = 0;
uint8_t check = 0;

void main(void)
{
    uint32_t u32ClockFrequencyCheck = 0u;
    // stop watchdog
    WDT_A_hold(WDT_A_BASE);
    // Configure one FRAM waitstate as required by the device datasheet for MCLK
    // operation beyond 8MHz _before_ configuring the clock system.
    FRCTL0 = FRCTLPW | NWAITS_1;

    // Clock System Setup
    CSCTL0_H = CSKEY_H;                                     // Unlock CS registers
    CSCTL1 = DCOFSEL_0;                                     // Set DCO to 1MHz

    // Set SMCLK = MCLK = DCO, ACLK = VLOCLK
    CSCTL2 = SELA__VLOCLK | SELS__DCOCLK | SELM__DCOCLK;

    // Per Device Errata set divider to 4 before changing frequency to
    // prevent out of spec operation from overshoot transient
    CSCTL3 = DIVA__4 | DIVS__4 | DIVM__4;                   // Set all corresponding clk sources to divide by 4 for errata
    CSCTL1 = DCOFSEL_4 | DCORSEL;                           // Set DCO to 16MHz

    // Delay by ~10us to let DCO settle. 60 cycles = 20 cycles buffer + (10us / (1/4MHz))
    __delay_cycles(60);
    CSCTL3 = DIVA__1 | DIVS__1 | DIVM__1;                   // SMCLK=16Mhz MCLK=16MHz
    CSCTL0_H = 0;                                           // Lock CS registers



      // JA - Check SMCLK, MCLK clock frequencies
      u32ClockFrequencyCheck = CS_getMCLK();
      u32ClockFrequencyCheck = CS_getSMCLK();



    // Configure UART pins
    //Set P2.0 and P2.1 as Secondary Module Function Input.
    /*

    * Select Port 2d
    * Set Pin 0, 1 to input Secondary Module Function, (UCA1TXD/UCA1SIMO, UCA1RXD/UCA1SOMI).
    */
    GPIO_setAsPeripheralModuleFunctionInputPin(
    GPIO_PORT_P2,
    GPIO_PIN5 + GPIO_PIN6,
    GPIO_SECONDARY_MODULE_FUNCTION
    );

    /*
     * Disable the GPIO power-on default high-impedance mode to activate
     * previously configured port settings
     */
    PMM_unlockLPM5();

    // Configure UART
    EUSCI_A_UART_initParam param = {0};
    param.selectClockSource = EUSCI_A_UART_CLOCKSOURCE_SMCLK;
    param.clockPrescalar = 16;
    param.firstModReg = 0;
    param.secondModReg = 0;
    param.parity = EUSCI_A_UART_NO_PARITY;
    param.msborLsbFirst = EUSCI_A_UART_LSB_FIRST;
    param.numberofStopBits = EUSCI_A_UART_ONE_STOP_BIT;
    param.uartMode = EUSCI_A_UART_MODE;
    param.overSampling = EUSCI_A_UART_LOW_FREQUENCY_BAUDRATE_GENERATION;
    
    if (STATUS_FAIL == EUSCI_A_UART_init(EUSCI_A1_BASE, &param)) {
        return;
    }

    EUSCI_A_UART_enable(EUSCI_A1_BASE);

    EUSCI_A_UART_clearInterrupt(EUSCI_A1_BASE,
      EUSCI_A_UART_RECEIVE_INTERRUPT);

    // Enable USCI_A1 RX interrupt
    EUSCI_A_UART_enableInterrupt(EUSCI_A1_BASE,
      EUSCI_A_UART_RECEIVE_INTERRUPT);                     // Enable interrupt

    __enable_interrupt();
    while (1)
    {
        TXData = TXData+1;                      // Increment TX data
        // Load data onto buffer
        EUSCI_A_UART_transmitData(EUSCI_A1_BASE,
        				   TXData);
        while(check != 1);
        check = 0;
    }
}
//******************************************************************************
//
//This is the USCI_A1 interrupt vector service routine.
//
//******************************************************************************
#if defined(__TI_COMPILER_VERSION__) || defined(__IAR_SYSTEMS_ICC__)
#pragma vector=USCI_A1_VECTOR
__interrupt
#elif defined(__GNUC__)
__attribute__((interrupt(USCI_A1_VECTOR)))
#endif
void USCI_A1_ISR(void)
{
  switch(__even_in_range(UCA1IV,USCI_UART_UCTXCPTIFG))
  {
    case USCI_NONE: break;
    case USCI_UART_UCRXIFG:
      RXData = EUSCI_A_UART_receiveData(EUSCI_A1_BASE);
      if(!(RXData == TXData))                   // Check value
      {
        while(1);
      }
      check =1;
      break;
    case USCI_UART_UCTXIFG: break;
    case USCI_UART_UCSTTIFG: break;
    case USCI_UART_UCTXCPTIFG: break;
  }
}