#include "msp430.h" char data1[]={"lets play \r\n"}; char data2[]={"hello guys how are you \r\n"}; void uart_init( void ) { P3SEL |= BIT3+BIT4; // P3.3,4 = USCI_A0 TXD/RXD UCA0CTL1 |= UCSWRST; // **Put state machine in reset** UCA0CTL1 |= UCSSEL_2; // SMCLK UCA0BR0 = 9; // 1MHz 115200 (see User's Guide) UCA0BR1 = 0; // 1MHz 115200 UCA0MCTL |= UCBRS_1 + UCBRF_0; // Modulation UCBRSx=1, UCBRFx=0 UCA0CTL1 &= ~UCSWRST; // **Initialize USCI state machine** UCA0IE |= UCRXIE; // Enable USCI_A0 RX interrupt }//Initialize USCI state machine void uart_send_byte( unsigned char data ) { while (!(UCA0IFG&UCTXIFG)); // USCI_A0 TX buffer ready? UCA0TXBUF = data;//The transmit data buffer holds the data waiting to be moved into the transmit shift register } void main(void) { unsigned int i=0,j=0; WDTCTL = WDTPW + WDTHOLD; // Stop Watchdog timer uart_init(); while( 1 ) { for (i=0; i<14; i++) { uart_send_byte( data1[i] ); } for(j=0;j<25;j++) { uart_send_byte(data2[j]); } __bis_SR_register( LPM3_bits + GIE ); } }