// //Script example FRxx UART BSL // //Device : MSP430FR6989 //Comm Bridge: MSP-BSL Rocket // //Download blink application through //UART BSL in FRAM device // LOG MODE FRxx UART 9600 COM14 //gives wrong password to do mass erase RX_PASSWORD pass32_wrong.txt // //add delay after giving wrong password //because the device does not give //any response after wrong password applied // DELAY 2000 RX_PASSWORD pass32_default.txt RX_DATA_BLOCK 153C07A0W.txt //CRC_CHECK 0x4400 0x0020 //SET_PC 0x4400 pause