**** Build of configuration CPU1_RAM for project GaN_INV **** "C:\\ti\\ccs1210\\ccs\\utils\\bin\\gmake" -k -j 16 all -O Building file: "../GaN_INV.c" Invoking: C2000 Compiler "C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -O4 --fp_mode=relaxed --include_path="M:/Users/OrenZ/Control_Projects/workspace_v12/GaN_INV" --include_path="C:/ti/C2000Ware_4_02_00_00/device_support/f2837xd/common/include" --include_path="C:/ti/C2000Ware_4_02_00_00/device_support/f2837xd/headers/include" --include_path="M:/Users/OrenZ/Control_Projects/workspace_v12/GaN_INV/device" --include_path="C:/ti/C2000Ware_4_02_00_00/driverlib/f2837xd/driverlib" --include_path="C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" --define=DEBUG --define=_DUAL_HEADERS --define=CPU1 --define=_LAUNCHXL_F28379D --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --abi=coffabi --preproc_with_compile --preproc_dependency="GaN_INV.d_raw" --include_path="M:/Users/OrenZ/Control_Projects/workspace_v12/GaN_INV/CPU1_RAM/syscfg" --cmd_file="syscfg/c2000ware_libraries.opt" "../GaN_INV.c" Finished building: "../GaN_INV.c" Building target: "GaN_INV.out" Invoking: C2000 Linker "C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -O4 --fp_mode=relaxed --define=DEBUG --define=_DUAL_HEADERS --define=CPU1 --define=_LAUNCHXL_F28379D --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --abi=coffabi -z -m"GaN_INV.map" --stack_size=0x100 --warn_sections -i"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/lib" -i"C:/ti/ccs1210/ccs/tools/compiler/ti-cgt-c2000_22.6.0.LTS/include" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="GaN_INV_linkInfo.xml" --rom_model -o "GaN_INV.out" "./F2837xD_CodeStartBranch.obj" "./F2837xD_DefaultISR.obj" "./F2837xD_GlobalVariableDefs.obj" "./F2837xD_Gpio.obj" "./F2837xD_PieCtrl.obj" "./F2837xD_PieVect.obj" "./F2837xD_SysCtrl.obj" "./F2837xD_usDelay.obj" "./GaN_INV.obj" "./syscfg/board.obj" "./syscfg/c2000ware_libraries.obj" "./device/device.obj" "../2837xD_RAM_lnk_cpu1.cmd" "../F2837xD_Headers_nonBIOS_cpu1.cmd" "../SFO_v8_fpu_lib_build_c28_driverlib_coff.lib" "C:/ti/C2000Ware_4_02_00_00/driverlib/f2837xd/driverlib/ccs/Debug/driverlib.lib" -llibc.a warning #10247-D: creating output section "ramgs2" without a SECTIONS specification warning #10247-D: creating output section "ramgs3" without a SECTIONS specification "../2837xD_RAM_lnk_cpu1.cmd", line 80: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section. placement with alignment/blocking fails for section ".text" size 0x1ef8 page 0. Available memory ranges: RAMD0 size: 0x800 unused: 0x0 max hole: 0x0 RAMLS0 size: 0x800 unused: 0x0 max hole: 0x0 RAMLS1 size: 0x800 unused: 0x167 max hole: 0x167 RAMLS2 size: 0x800 unused: 0x800 max hole: 0x800 RAMLS3 size: 0x800 unused: 0x800 max hole: 0x800 RAMLS4 size: 0x800 unused: 0x800 max hole: 0x800 error #10010: errors encountered during linking; "GaN_INV.out" not built gmake[1]: *** [GaN_INV.out] Error 1 >> Compilation failure makefile:157: recipe for target 'GaN_INV.out' failed gmake: *** [all] Error 2 makefile:153: recipe for target 'all' failed **** Build Finished ****