MEMORY { PAGE 0 : /* Program Memory */ /* Memory (RAM/FLASH) blocks can be moved to PAGE1 for data allocation */ /* BEGIN is used for the "boot to Flash" bootloader mode */ BEGIN : origin = 0x080000, length = 0x000002 RAMM0 : origin = 0x000123, length = 0x0002DD RAMD0 : origin = 0x00B000, length = 0x000800 //RAMLS0 : origin = 0x008000, length = 0x000800 //RAMLS1 : origin = 0x008800, length = 0x000800 //RAMLS2 : origin = 0x009000, length = 0x000800 RAMLS_COMBINED : origin = 0x00008000, length = 0x00001800 /* total 8 KB from LS0–LS2 */ RAMLS3 : origin = 0x009800, length = 0x000800 RAMLS4 : origin = 0x00A000, length = 0x000800 RAMGS14 : origin = 0x01A000, length = 0x001000 /* Only Available on F28379D, F28377D, F28375D devices. Remove line on other devices. */ RAMGS15 : origin = 0x01B000, length = 0x000FF8 /* Only Available on F28379D, F28377D, F28375D devices. Remove line on other devices. */ // RAMGS15_RSVD : origin = 0x01BFF8, length = 0x000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RESET : origin = 0x3FFFC0, length = 0x000002 /* Flash sectors */ FLASHA : origin = 0x080002, length = 0x001FFE /* on-chip Flash */ FLASHB : origin = 0x082000, length = 0x002000 /* on-chip Flash */ FLASHC : origin = 0x084000, length = 0x002000 /* on-chip Flash */ FLASHD : origin = 0x086000, length = 0x002000 /* on-chip Flash */ FLASHE : origin = 0x088000, length = 0x008000 /* on-chip Flash */ FLASHF : origin = 0x090000, length = 0x008000 /* on-chip Flash */ FLASHG : origin = 0x098000, length = 0x008000 /* on-chip Flash */ FLASHH : origin = 0x0A0000, length = 0x008000 /* on-chip Flash */ FLASHI : origin = 0x0A8000, length = 0x008000 /* on-chip Flash */ FLASHJ : origin = 0x0B0000, length = 0x008000 /* on-chip Flash */ FLASHK : origin = 0x0B8000, length = 0x002000 /* on-chip Flash */ FLASHL : origin = 0x0BA000, length = 0x002000 /* on-chip Flash */ FLASHM : origin = 0x0BC000, length = 0x002000 /* on-chip Flash */ FLASHN : origin = 0x0BE000, length = 0x001FF0 /* on-chip Flash */ /* Z1 OTP. LinkPointers */ DCSM_OTP_Z1_LINKPOINTER : origin = 0x78000, length = 0x00000C /* Z1 OTP. GPREG1/GPREG2 */ DCSM_OTP_Z1_GPREG : origin = 0x7800C, length = 0x000004 /* Z1 OTP. PSWDLOCK/RESERVED */ DCSM_OTP_Z1_PSWDLOCK : origin = 0x78010, length = 0x000004 /* Z1 OTP. CRCLOCK/RESERVED */ DCSM_OTP_Z1_CRCLOCK : origin = 0x78014, length = 0x000004 /* Z1 OTP. RESERVED/JTAGLOCK */ DCSM_OTP_Z1_JTAGLOCK : origin = 0x78018, length = 0x000004 /* Z1 OTP. RESERVED/BOOTCTRL */ DCSM_OTP_Z1_BOOTCTRL : origin = 0x7801C, length = 0x000004 /* DCSM Z1 Zone Select Contents (!!Movable!!) */ /* Z1 OTP. Z1 password locations / Flash and RAM partitioning */ DCSM_ZSEL_Z1_P0 : origin = 0x78020, length = 0x000010 /* Z2 OTP. LinkPointers */ DCSM_OTP_Z2_LINKPOINTER : origin = 0x78200, length = 0x00000C /* Z2 OTP. GPREG1/GPREG2 */ DCSM_OTP_Z2_GPREG : origin = 0x7820C, length = 0x000004 /* Z2 OTP. PSWDLOCK/RESERVED */ DCSM_OTP_Z2_PSWDLOCK : origin = 0x78210, length = 0x000004 /* Z2 OTP. CRCLOCK/RESERVED */ DCSM_OTP_Z2_CRCLOCK : origin = 0x78214, length = 0x000004 /* Z2 OTP. RESERVED/JTAGLOCK */ DCSM_OTP_Z2_JTAGLOCK : origin = 0x78218, length = 0x000004 /* Z2 OTP. GPREG3/BOOTCTRL */ DCSM_OTP_Z2_BOOTCTRL : origin = 0x7821C, length = 0x000004 /* DCSM Z2 Zone Select Contents (!!Movable!!) */ /* Z2 OTP. Z2 password locations / Flash and RAM partitioning */ DCSM_ZSEL_Z2_P0 : origin = 0x78220, length = 0x000010 // FLASHN_RSVD : origin = 0x0BFFF0, length = 0x000010 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ PAGE 1 : /* Data Memory */ /* Memory (RAM/FLASH) blocks can be moved to PAGE0 for program allocation */ BOOT_RSVD : origin = 0x000002, length = 0x000121 /* Part of M0, BOOT rom will use this for stack */ RAMM1 : origin = 0x000400, length = 0x0003F8 /* on-chip RAM block M1 */ // RAMM1_RSVD : origin = 0x0007F8, length = 0x000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RAMD1 : origin = 0x00B800, length = 0x000800 RAMLS5 : origin = 0x00A800, length = 0x000800 RAMGS0 : origin = 0x00C000, length = 0x001000 RAMGS1 : origin = 0x00D000, length = 0x001000 RAMGS2 : origin = 0x00E000, length = 0x001000 RAMGS3 : origin = 0x00F000, length = 0x001000 RAMGS4 : origin = 0x010000, length = 0x001000 RAMGS5 : origin = 0x011000, length = 0x001000 RAMGS6 : origin = 0x012000, length = 0x001000 RAMGS7 : origin = 0x013000, length = 0x001000 RAMGS8 : origin = 0x014000, length = 0x001000 RAMGS9 : origin = 0x015000, length = 0x001000 RAMGS10 : origin = 0x016000, length = 0x001000 GPIOMUX: origin = 0x007C00, length = 0x000180 /* GPIO mux registers */ GPIODAT: origin = 0x007F00, length = 0x000030 /* GPIO data registers */ EPWM1: origin = 0x004000, length = 0x000100 /* epwm1 registers */ EPWM2: origin = 0x004100, length = 0x000100 /* epwm1 registers */ EPWM3: origin = 0x004200, length = 0x000100 /* epwm1 registers */ CAP1: origin = 0x005000, length = 0x000020 /* ecap1 registers */ // RAMGS11 : origin = 0x017000, length = 0x000FF8 /* Uncomment for F28374D, F28376D devices */ // RAMGS11_RSVD : origin = 0x017FF8, length = 0x000008 /* Reserve and do not use for code as per the errata advisory "Memory: Prefetching Beyond Valid Memory" */ RAMGS11 : origin = 0x017000, length = 0x001000 /* Only Available on F28379D, F28377D, F28375D devices. Remove line on other devices. */ RAMGS12 : origin = 0x018000, length = 0x001000 /* Only Available on F28379D, F28377D, F28375D devices. Remove line on other devices. */ RAMGS13 : origin = 0x019000, length = 0x001000 /* Only Available on F28379D, F28377D, F28375D devices. Remove line on other devices. */ CPU2TOCPU1RAM : origin = 0x03F800, length = 0x000400 CPU1TOCPU2RAM : origin = 0x03FC00, length = 0x000400 IpcRegs : origin = 0x00050000, length = 0x000024 /* IPC Registers */ PieVectRegs : origin = 0x00000D00, length = 0x000200 /* PieVect Registers */ PieCtrlRegs : origin = 0x00000CE0, length = 0x000020 /* PieVect Registers */ WD_REG : origin = 0x00007000, length = 0x0000003F } SECTIONS { /* Allocate program areas: */ .cinit : > FLASHF PAGE = 0, ALIGN(8) .text : >> FLASHB | FLASHC | FLASHD | FLASHE PAGE = 0, ALIGN(8) codestart : > BEGIN PAGE = 0, ALIGN(8) /* Allocate uninitalized data sections: */ .stack : > RAMM1 PAGE = 1 .switch : > FLASHB PAGE = 0, ALIGN(8) .reset : > RESET, PAGE = 0, TYPE = DSECT #if defined(__TI_EABI__) .init_array : > FLASHB, PAGE = 0, ALIGN(8) .bss : > RAMLS5, PAGE = 1 .bss:output : > RAMLS3, PAGE = 0 .bss:cio : > RAMLS5, PAGE = 1 .data : > RAMLS5, PAGE = 1 .sysmem : > RAMLS5, PAGE = 1 /* Initialized sections in Flash */ .const : > FLASHF, PAGE = 0, ALIGN(8) #else .pinit : > FLASHB, PAGE = 0, ALIGN(8) .ebss : >> RAMLS5 | RAMGS3 | RAMGS4, PAGE = 1 .esysmem : > RAMLS5, PAGE = 1 .cio : > RAMLS5, PAGE = 1 /* Initialized sections go in Flash */ .econst : >> FLASHF PAGE = 0, ALIGN(8) #endif /*SHARERAMGS0 : > RAMGS0, PAGE = 1 SHARERAMGS1 : > RAMGS1, PAGE = 1 SHARERAMGS2 : > RAMGS2, PAGE = 1*/ /* Section for RAM functions */ /* This section will be used by functions marked with __attribute__((ramfunc)) */ .TI.ramfunc : {} LOAD = FLASHD, RUN = RAMLS_COMBINED, LOAD_START(RamfuncsLoadStart), LOAD_SIZE(RamfuncsLoadSize), LOAD_END(RamfuncsLoadEnd), RUN_START(RamfuncsRunStart), RUN_SIZE(RamfuncsRunSize), RUN_END(RamfuncsRunEnd), PAGE = 0, ALIGN(8) /* The following sections are for shared memory between CPU1 and CPU2 */ GROUP : > CPU1TOCPU2RAM, PAGE = 1 { PUTBUFFER PUTWRITEIDX GETREADIDX } GROUP : > CPU2TOCPU1RAM, PAGE = 1 { GETBUFFER : TYPE = DSECT GETWRITEIDX : TYPE = DSECT PUTREADIDX : TYPE = DSECT } GpioMuxRegsFile: load = GPIOMUX PAGE = 1 GpioDataRegsFile: load = GPIODAT PAGE = 1 ePWM1RegsFile: load = EPWM1 PAGE = 1 ePWM2RegsFile: load = EPWM2 PAGE = 1 ePWM3RegsFile: load = EPWM3 PAGE = 1 cap1RegsFile: load = CAP1 PAGE = 1 cap1RegsFile: load = CAP1 PAGE = 1 IpcRegsFile: load = IpcRegs PAGE = 1 PieVectRegsFile: load = PieVectRegs PAGE = 1 PieCtrlRegsFile: load = PieCtrlRegs PAGE = 1 SHARERAMGS0: load = RAMGS0 PAGE = 1 SHARERAMGS1: load = RAMGS1 PAGE = 1 SHARERAMGS2: load = RAMGS2 PAGE = 1 WdRegsFile: load = WD_REG PAGE = 1 dcsm_otp_z1_linkpointer : > DCSM_OTP_Z1_LINKPOINTER PAGE = 0 dcsm_otp_z1_pswdlock : > DCSM_OTP_Z1_PSWDLOCK PAGE = 0 dcsm_otp_z1_crclock : > DCSM_OTP_Z1_CRCLOCK PAGE = 0 dcsm_otp_z1_jtaglock : > DCSM_OTP_Z1_JTAGLOCK PAGE = 0, type = DSECT dcsm_otp_z1_bootctrl : > DCSM_OTP_Z1_BOOTCTRL PAGE = 0 dcsm_zsel_z1 : > DCSM_ZSEL_Z1_P0 PAGE = 0 dcsm_otp_z2_linkpointer : > DCSM_OTP_Z2_LINKPOINTER PAGE = 0 dcsm_otp_z2_pswdlock : > DCSM_OTP_Z2_PSWDLOCK PAGE = 0 dcsm_otp_z2_crclock : > DCSM_OTP_Z2_CRCLOCK PAGE = 0 dcsm_otp_z2_jtaglock : > DCSM_OTP_Z2_JTAGLOCK PAGE = 0, type = DSECT dcsm_otp_z2_bootctrl : > DCSM_OTP_Z2_BOOTCTRL PAGE = 0, type = DSECT dcsm_zsel_z2 : > DCSM_ZSEL_Z2_P0 PAGE = 0 /* Debugging symbols for CPU1 */ /*.debug_CPU1 : > RAMM0, PAGE = 1 .debug_data : > RAMD0, PAGE = 1*/ }