#include "DSP28x_Project.h" // Device Headerfile and Examples Include File void initboth11(void); void main(void) { struct ECAN_REGS ECanaShadow; InitSysCtrl(); EALLOW; GpioCtrlRegs.GPAPUD.bit.GPIO30 = 0; // Enable pull-up for GPIO30 (CANRXA) GpioCtrlRegs.GPAPUD.bit.GPIO31 = 0; // Enable pull-up for GPIO31 (CANTXA) GpioCtrlRegs.GPAQSEL2.bit.GPIO30 = 3; // Asynch qual for GPIO30 (CANRXA) GpioCtrlRegs.GPAMUX2.bit.GPIO30 = 1; // Configure GPIO30 for CANRXA operation GpioCtrlRegs.GPAMUX2.bit.GPIO31 = 1; // Configure GPIO31 for CANTXA operation // EDIS; DINT; InitPieCtrl(); IER = 0x0000; IFR = 0x0000; InitPieVectTable(); initboth11(); // Initialize eCAN-A module EALLOW; // Mailboxs can be written to 16-bits or 32-bits at a time // Write to the MSGID field of TRANSMIT mailboxes MBOX0 - 15 ECanaMboxes.MBOX0.MSGID.all = 0x80000000; ECanaMboxes.MBOX1.MSGID.all = 0x80000001; ECanaMboxes.MBOX2.MSGID.all = 0x80000002; ECanaMboxes.MBOX3.MSGID.all = 0x80000003; ECanaMboxes.MBOX4.MSGID.all = 0x80000004; ECanaMboxes.MBOX5.MSGID.all = 0x80000005; ECanaMboxes.MBOX6.MSGID.all = 0x80000006; ECanaMboxes.MBOX7.MSGID.all = 0x80000007; ECanaMboxes.MBOX8.MSGID.all = 0x80000008; ECanaMboxes.MBOX9.MSGID.all = 0x80000009; ECanaMboxes.MBOX10.MSGID.all = 0x8000000A; ECanaMboxes.MBOX11.MSGID.all = 0x8000000B; ECanaMboxes.MBOX12.MSGID.all = 0x8000000C; ECanaMboxes.MBOX13.MSGID.all = 0x8000000D; ECanaMboxes.MBOX14.MSGID.all = 0x8000000E; ECanaMboxes.MBOX15.MSGID.all = 0x8000000F; // Write to the MSGID field of RECEIVE mailboxes MBOX16 - 31 ECanaMboxes.MBOX16.MSGID.all = 0x81111110; ECanaMboxes.MBOX17.MSGID.all = 0x81111111; ECanaMboxes.MBOX18.MSGID.all = 0x81111112; ECanaMboxes.MBOX19.MSGID.all = 0x81111113; ECanaMboxes.MBOX20.MSGID.all = 0x81111114; ECanaMboxes.MBOX21.MSGID.all = 0x81111115; ECanaMboxes.MBOX22.MSGID.all = 0x81111116; ECanaMboxes.MBOX23.MSGID.all = 0x81111117; ECanaMboxes.MBOX24.MSGID.all = 0x81111118; ECanaMboxes.MBOX25.MSGID.all = 0x81111119; ECanaMboxes.MBOX26.MSGID.all = 0x8111111A; ECanaMboxes.MBOX27.MSGID.all = 0x8111111B; ECanaMboxes.MBOX28.MSGID.all = 0x8111111C; ECanaMboxes.MBOX29.MSGID.all = 0x8111111D; ECanaMboxes.MBOX30.MSGID.all = 0x8111111E; ECanaMboxes.MBOX31.MSGID.all = 0x8111111F; // Configure Mailboxes 0-15 as Tx, 16-31 as Rx // Since this write is to the entire register (instead of a bit // field) a shadow register is not required. ECanaRegs.CANMD.all = 0xFFFF0000; // Enable all Mailboxes */ // Since this write is to the entire register (instead of a bit // field) a shadow register is not required. ECanaRegs.CANME.all = 0xFFFFFFFF; // Specify that 8 bits will be sent/received ECanaMboxes.MBOX0.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX1.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX2.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX3.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX4.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX5.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX6.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX7.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX8.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX9.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX10.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX11.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX12.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX13.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX14.MSGCTRL.bit.DLC = 8; ECanaMboxes.MBOX15.MSGCTRL.bit.DLC = 8; // Write to the mailbox RAM field of MBOX0 - 15 ECanaMboxes.MBOX0.MDL.all = 0x12345678; ECanaMboxes.MBOX0.MDH.all = 0x13579ace; ECanaMboxes.MBOX1.MDL.all = 0x11111111; ECanaMboxes.MBOX1.MDH.all = 0x11111111; ECanaMboxes.MBOX2.MDL.all = 0x22222222; ECanaMboxes.MBOX2.MDH.all = 0x22222222; ECanaMboxes.MBOX3.MDL.all = 0x33333333; ECanaMboxes.MBOX3.MDH.all = 0x33333333; ECanaMboxes.MBOX4.MDL.all = 0x44444444; ECanaMboxes.MBOX4.MDH.all = 0x44444444; ECanaMboxes.MBOX5.MDL.all = 0x55555555; ECanaMboxes.MBOX5.MDH.all = 0x55555555; ECanaMboxes.MBOX6.MDL.all = 0x66666666; ECanaMboxes.MBOX6.MDH.all = 0x66666666; ECanaMboxes.MBOX7.MDL.all = 0x77777777; ECanaMboxes.MBOX7.MDH.all = 0x77777777; ECanaMboxes.MBOX8.MDL.all = 0x88888888; ECanaMboxes.MBOX8.MDH.all = 0x88888888; ECanaMboxes.MBOX9.MDL.all = 0x99999999; ECanaMboxes.MBOX9.MDH.all = 0x99999999; ECanaMboxes.MBOX10.MDL.all = 0xaaaaaaaa; ECanaMboxes.MBOX10.MDH.all = 0xaaaaaaaa; ECanaMboxes.MBOX11.MDL.all = 0xbbbbbbbb; ECanaMboxes.MBOX11.MDH.all = 0xbbbbbbbb; ECanaMboxes.MBOX12.MDL.all = 0xcccccccc; ECanaMboxes.MBOX12.MDH.all = 0xcccccccc; ECanaMboxes.MBOX13.MDL.all = 0xdddddddd; ECanaMboxes.MBOX13.MDH.all = 0xdddddddd; ECanaMboxes.MBOX14.MDL.all = 0xeeeeeeee; ECanaMboxes.MBOX14.MDH.all = 0xeeeeeeee; ECanaMboxes.MBOX15.MDL.all = 0xffffffff; ECanaMboxes.MBOX15.MDH.all = 0xffffffff; // Since this write is to the entire register (instead of a bit // field) a shadow register is not required. /// EALLOW; /// ECanaRegs.CANMIM.all = 0xFFFFFFFF; // Configure the eCAN for self test mode // Enable the enhanced features of the eCAN. /// EALLOW; /// ECanaShadow.CANMC.all = ECanaRegs.CANMC.all; /// ECanaShadow.CANMC.bit.STM = 1; // Configure CAN for self-test mode /// ECanaRegs.CANMC.all = ECanaShadow.CANMC.all; /// EDIS; // Begin transmitting for(;;) { // ECanaRegs.CANTRR.all=0x0000ffff; // while(ECanaRegs.CANTRS.all != 0x00000000 ) {} //EALLOW; ECanaRegs.CANTRS.all = 0x0000FFFF; // Set TRS for all transmit mailboxes while(ECanaRegs.CANTA.all != 0x0000ffff ) {} // Wait for all TAn bits to be set.. ECanaRegs.CANTA.all = 0x0000FFFF; // Clear all TAn } }