#include "DSP2833x_device.h" // external function prototypes extern void InitSysCtrl(void); extern void InitPieCtrl(void); extern void InitPieVectTable(void); extern void InitCpuTimers(void); extern void InitECan(void); extern void ConfigCpuTimer(struct CPUTIMER_VARS *, float, float); void Gpio_select(void); interrupt void cpu_timer0_isr(void); void main (void) { int counter=0; struct ECAN_REGS ECanbShadow; //used as a local copy of the original CAN registers InitSysCtrl(); // Initialize the CPU EALLOW; // Enable EALLOW protected register access, is possible to write freely in this protected registers SysCtrlRegs.WDKEY = 0x55; SysCtrlRegs.WDKEY = 0xAA; EDIS; Gpio_select(); // function GPIO30 as TX and GPIO31 as RX InitECan(); // initialization CAN module //preparation the transmit mailbox ECanbMboxes.MBOX5.MSGID.all = 0x10000000; //identifier ECanbMboxes.MBOX5.MSGID.bit.IDE = 1; //extended identifier // configure mailbox 5 ECanbShadow.CANMD.all = ECanbRegs.CANMD.all; ECanbShadow.CANMD.bit.MD5 = 0; ECanbRegs.CANMD.all = ECanbShadow.CANMD.all; // enable mailbox #5 ECanbShadow.CANME.all = ECanbRegs.CANME.all; ECanbShadow.CANME.bit.ME5 = 1; ECanbRegs.CANME.all = ECanbShadow.CANME.all; // Data Length Code Field (DLC) in Message Control Register ECanbMboxes.MBOX5.MSGCTRL.all = 0; //clear all reiaming bits of this register ECanbMboxes.MBOX5.MSGCTRL.bit.DLC = 1; ECanbMboxes.MBOX5.MSGID.all = 0x10000000; // message identifier ECanbMboxes.MBOX5.MSGID.bit.IDE = 1; // Extended Identifier InitPieCtrl(); // basic setup of PIE table; from DSP2833x_PieCtrl.c InitPieVectTable(); // default ISR's in PIE EALLOW; PieVectTable.TINT0 = &cpu_timer0_isr; EDIS; InitCpuTimers(); // basic setup CPU Timer0, 1 and 2 ConfigCpuTimer(&CpuTimer0,150,100000); PieCtrlRegs.PIEIER1.bit.INTx7 = 1; IER |=1; EINT; ERTM; CpuTimer0Regs.TCR.bit.TSS = 0; // start timer0 ECanbMboxes.MBOX5.MDL.byte.BYTE0=counter; ECanbShadow.CANTRS.all=0; ECanbShadow.CANTRS.bit.TRS5=1; // set the TRS(n) bit to 1 to start the transmission ECanbShadow.CANTRS.all=ECanbShadow.CANTRS.all; while(1) { while(CpuTimer0.InterruptCount < 10) // wait for 10*100 milliseconds { EALLOW; SysCtrlRegs.WDKEY = 0xAA; // service WD #2 EDIS; } CpuTimer0.InterruptCount = 0; ECanbMboxes.MBOX5.MDL.byte.BYTE0 = counter & 0x00FF ; ECanbShadow.CANTRS.all = 0; ECanbShadow.CANTRS.bit.TRS5 = 1; // Set TRS for mailbox under test ECanbRegs.CANTRS.all = ECanbShadow.CANTRS.all; while(ECanbRegs.CANTA.bit.TA5 == 0 ) // Wait for TA5 bit to be set. { EALLOW; SysCtrlRegs.WDKEY = 0xAA; // Service watchdog #2 EDIS; } ECanbShadow.CANTA.all = 0; ECanbShadow.CANTA.bit.TA5 = 1; // Clear Transmit Acknowledge #5 ECanbRegs.CANTA.all = ECanbShadow.CANTA.all; counter++; GpioDataRegs.GPBTOGGLE.bit.GPIO34 = 1; // toggle red LED LD3 @ 28335CC } } void Gpio_select(void) { EALLOW; GpioCtrlRegs.GPAMUX1.all = 0; // GPIO15 ... GPIO0 = General Puropse I/O GpioCtrlRegs.GPAMUX2.all = 0; // GPIO31 ... GPIO16 = General Purpose I/O GpioCtrlRegs.GPAMUX2.bit.GPIO30 = 1; // Enable pull-up for GPIO30 (CANRXA) GpioCtrlRegs.GPAMUX2.bit.GPIO31 = 1; // Enable pull-up for GPIO31 (CANTXA) GpioCtrlRegs.GPBMUX1.all = 0; // GPIO47 ... GPIO32 = General Purpose I/O GpioCtrlRegs.GPBMUX2.all = 0; // GPIO63 ... GPIO48 = General Purpose I/O GpioCtrlRegs.GPCMUX1.all = 0; // GPIO79 ... GPIO64 = General Purpose I/O GpioCtrlRegs.GPCMUX2.all = 0; // GPIO87 ... GPIO80 = General Purpose I/O GpioCtrlRegs.GPADIR.all = 0; GpioCtrlRegs.GPADIR.bit.GPIO9 = 1; // peripheral explorer: LED LD1 at GPIO9 GpioCtrlRegs.GPADIR.bit.GPIO11 = 1; // peripheral explorer: LED LD2 at GPIO11 GpioCtrlRegs.GPBDIR.all = 0; // GPIO63-32 as inputs GpioCtrlRegs.GPBDIR.bit.GPIO34 = 1; // peripheral explorer: LED LD3 at GPIO34 GpioCtrlRegs.GPBDIR.bit.GPIO49 = 1; // peripheral explorer: LED LD4 at GPIO49 GpioCtrlRegs.GPCDIR.all = 0; // GPIO87-64 as inputs EDIS; } interrupt void cpu_timer0_isr(void) { CpuTimer0.InterruptCount++; EALLOW; SysCtrlRegs.WDKEY = 0x55; // service WD #1 EDIS; PieCtrlRegs.PIEACK.all = PIEACK_GROUP1; }