/****************************************************************************/ /* realtime.cmd - Sample linker command file for F28xx devices */ /* */ /* Description: This file is a sample F2812 linker command file that can */ /* be used for linking programs built with the TMS320C2000 */ /* C Compiler. Use it as a guideline; you may want to change */ /* the allocation scheme according to the size of your */ /* program and the memory layout of your target //. */ /****************************************************************************/ MEMORY { PAGE 0 : BOOT(R) : origin = 0x3ff000, length = 0x0FBE PAGE 0 : PROG(R) : origin = 0x3d8000, length = 0x1f80 PAGE 0 : RESET(R) : origin = 0x3fffc0, length = 0x2 PAGE 1 : M0RAM(RW) : origin = 0x000000, length = 0x400 PAGE 1 : M1RAM(RW) : origin = 0x000400, length = 0x400 PAGE 1 : PIEVT(RW) : origin = 0x000d02, length = 0xfe PAGE 1 : L0L1RAM(RW) : origin = 0x008000, length = 0x2000 } SECTIONS { /* 22-bit program sections */ .reset : > RESET, PAGE = 0, TYPE = DSECT .pinit : > PROG, PAGE = 0 .cinit : > PROG, PAGE = 0 .text : > PROG, PAGE = 0 /* 16-Bit data sections */ .const : > M0RAM, PAGE = 1 .bss : > M1RAM, PAGE = 1 .stack : > M1RAM, PAGE = 1 .sysmem : > M0RAM, PAGE = 1 /* 32-bit data sections */ .vectors : > PIEVT, PAGE = 1 .ebss : > L0L1RAM, PAGE = 1 .econst : > L0L1RAM, PAGE = 1 .esysmem : > L0L1RAM, PAGE = 1 .boot > BOOT { -lrts2800_ml.lib (.text) } }