--------------------------------------------------------------------------------------------- ### Starting build procedure for: untitled ### Generating code and artifacts to 'Model specific' folder structure ### Generating code into build folder: C:\Users\user\Desktop\untitled_ert_rtw The model untitled is configured to simulate flush-to-zero (FTZ) behavior, but is using normal mode simulation. To observe FTZ behavior, simulate the model using an accelerated mode. Component:Simulink | Category:Model ### Invoking Target Language Compiler on untitled.rtw ### Using System Target File: C:\Program Files\MATLAB\R2020b\rtw\c\ert\ert.tlc ### Loading TLC function libraries ### Initial pass through model to cache user defined code . ### Caching model source code ### Writing header file untitled_types.h ### Writing header file untitled.h . ### Writing source file untitled.c ### Writing header file rtwtypes.h ### Writing header file untitled_private.h ### Writing header file rtmodel.h ### Writing source file ert_main.c . ### TLC code generation complete. ### Evaluating PostCodeGenCommand specified in the model ### Build procedure for untitled aborted due to an error.  Build Summary  1 Elapsed: 0.2 sec Top model targets built: Model Action Rebuild Reason ==================================================================== untitled Failed Code generation information file does not exist. 0 of 1 models built (0 models already up to date) Build duration: 0h 0m 2.848s The path '' does not exist. Caused by: The path does not exist, error code: 0  -------------------------------------------------------------------------------------